! Filename: BFT25AJ.S2P Version: 2.0 ! Philips part #: BFT25A Date: Aug 1990 ! Bias condition: Vce=3V, Ic=2mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .905 -2.9 5.215 175.2 .008 86.7 .994 -2.0 ! 40.8 100 .896 -7.1 5.152 168.8 .020 84.5 .987 -5.1 ! 37.2 200 .868 -13.7 4.955 159.3 .038 81.9 .965 -9.9 ! 31.6 300 .829 -19.6 4.700 150.2 .055 78.2 .935 -14.1 ! 27.5 400 .784 -24.7 4.396 142.0 .072 75.9 .901 -17.8 ! 24.3 500 .736 -28.7 4.105 134.7 .086 73.0 .869 -20.8 ! 21.8 600 .695 -32.5 3.824 128.3 .098 71.6 .838 -23.2 ! 19.8 700 .650 -35.0 3.544 122.3 .111 70.2 .812 -25.2 ! 18.0 800 .615 -37.1 3.287 117.3 .122 69.0 .787 -26.7 ! 16.6 900 .579 -38.9 3.066 112.4 .132 68.3 .766 -28.1 ! 15.3 1000 .545 -40.0 2.884 108.2 .143 67.6 .744 -29.1 ! 14.2 1200 .484 -42.4 2.561 100.2 .163 65.8 .706 -31.4 ! 12.3 1400 .442 -44.1 2.323 93.9 .184 64.8 .679 -33.7 ! 11.0 1600 .417 -44.5 2.099 88.7 .201 63.9 .662 -35.1 ! 9.8 1800 .386 -44.4 1.937 83.5 .220 63.1 .649 -36.6 ! 8.8 2000 .351 -43.0 1.796 78.2 .234 61.4 .624 -37.6 ! 7.8 2200 .317 -44.2 1.692 73.8 .252 59.8 .594 -39.6 ! 6.9 2400 .295 -45.8 1.608 70.0 .273 58.7 .573 -42.6 ! 6.3 2600 .285 -48.6 1.551 66.4 .291 57.4 .564 -45.6 ! 5.8 2800 .279 -46.0 1.466 63.1 .304 56.7 .560 -46.7 ! 5.3 3000 .255 -42.9 1.398 60.4 .315 56.0 .542 -47.3 ! 4.7