! Filename: BFT25D.S2P Version: 2.0 ! Philips part #: BFT25 Date: Jul 1990 ! Bias condition: Vce=1V, Ic=1mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .948 -2.8 3.158 176.0 .008 83.6 .998 -1.7 ! 43.9 100 .935 -7.2 3.098 168.9 .023 84.2 .993 -4.4 ! 37.4 200 .913 -13.0 3.061 160.5 .045 80.5 .972 -8.6 ! 30.1 300 .881 -19.7 2.917 151.2 .066 76.6 .952 -12.6 ! 26.1 400 .849 -24.9 2.753 143.5 .085 74.1 .930 -16.1 ! 23.0 500 .797 -30.4 2.722 135.8 .102 71.9 .899 -19.0 ! 20.2 600 .747 -34.0 2.526 129.3 .118 69.3 .878 -21.7 ! 18.0 700 .717 -36.3 2.364 123.6 .132 68.0 .848 -23.8 ! 16.1 800 .663 -40.7 2.237 116.7 .145 65.7 .829 -25.7 ! 14.6 900 .638 -43.0 2.112 112.1 .156 64.7 .814 -27.2 ! 13.5 1000 .584 -44.7 1.993 106.1 .168 63.4 .791 -28.8 ! 12.1 1200 .523 -49.3 1.797 97.1 .189 61.3 .756 -31.4 ! 10.2 1400 .463 -54.4 1.677 90.0 .211 59.6 .726 -34.1 ! 8.8 1600 .438 -53.3 1.548 84.9 .230 58.4 .707 -36.0 ! 7.7 1800 .396 -52.8 1.383 78.0 .244 57.0 .690 -37.8 ! 6.4 2000 .364 -56.7 1.351 72.8 .262 55.7 .671 -39.7 ! 5.8 2200 .295 -54.3 1.245 66.6 .279 54.2 .639 -41.7 ! 4.6 2400 .286 -57.4 1.222 62.5 .301 52.5 .615 -44.9 ! 4.2 2600 .263 -61.3 1.175 59.5 .315 51.3 .604 -47.8 ! 3.7 2800 .268 -60.1 1.120 56.6 .332 50.6 .597 -49.9 ! 3.2 3000 .238 -58.1 1.079 52.2 .346 48.8 .577 -51.3 ! 2.7