! Filename: BFT92A.S2P Version: 2.0 ! Philips part #: BFT92 Date: May 1990 ! Bias condition: Vce=-5V, Ic=-2mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .859 -7.6 5.019 172.2 .014 84.9 .988 -4.0 ! 36.1 100 .839 -18.4 4.831 162.1 .034 78.5 .969 -9.4 ! 31.0 200 .781 -36.5 4.528 148.0 .062 69.2 .910 -17.1 ! 24.9 300 .711 -53.6 4.217 135.6 .085 62.0 .845 -22.8 ! 21.0 400 .649 -68.5 3.862 125.6 .102 57.0 .788 -27.2 ! 18.3 500 .590 -81.0 3.485 116.9 .116 53.5 .739 -30.3 ! 16.1 600 .543 -92.5 3.192 109.3 .127 51.0 .705 -32.5 ! 14.6 700 .501 -102.2 2.901 103.1 .135 49.5 .673 -34.5 ! 13.1 800 .466 -110.6 2.664 97.2 .141 48.5 .648 -35.7 ! 11.9 900 .429 -118.4 2.438 92.3 .147 48.0 .625 -37.0 ! 10.8 1000 .401 -126.0 2.255 87.3 .152 47.9 .605 -37.9 ! 9.8 1200 .378 -141.0 1.961 79.5 .162 48.1 .579 -40.3 ! 8.3 1400 .366 -152.8 1.773 72.4 .172 49.5 .560 -42.9 ! 7.2 1600 .354 -162.6 1.621 66.5 .181 51.8 .544 -45.0 ! 6.3 1800 .341 -171.1 1.483 61.7 .194 54.1 .536 -47.1 ! 5.4 2000 .342 178.0 1.372 57.0 .207 55.9 .520 -49.4 ! 4.7 2200 .350 168.7 1.283 52.2 .222 57.7 .499 -52.8 ! 4.0 2400 .371 161.9 1.230 47.7 .241 58.9 .485 -57.3 ! 3.6 2600 .379 157.3 1.156 43.6 .258 59.9 .476 -61.5 ! 3.0 2800 .386 151.7 1.124 40.8 .279 61.1 .477 -64.7 ! 2.8 3000 .395 143.2 1.075 37.6 .302 61.5 .459 -67.8 ! 2.4