! Filename: BFT92B.S2P Version: 2.0 ! Philips part #: BFT92 Date: May 1990 ! Bias condition: Vce=-5V, Ic=-5mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .687 -12.9 10.480 168.4 .012 83.2 .972 -6.5 ! 35.7 100 .648 -31.4 9.739 154.2 .029 73.9 .917 -15.0 ! 30.1 200 .556 -59.4 8.379 135.4 .050 65.0 .793 -24.5 ! 24.4 300 .476 -82.7 6.984 121.4 .065 60.6 .691 -29.5 ! 20.8 400 .428 -100.1 5.849 111.7 .076 58.8 .620 -32.1 ! 18.3 500 .388 -112.9 4.956 104.1 .086 58.4 .571 -33.6 ! 16.3 600 .366 -123.3 4.314 97.9 .095 58.9 .541 -34.3 ! 14.8 700 .348 -132.2 3.795 93.2 .104 59.7 .518 -34.9 ! 13.5 800 .332 -139.6 3.403 88.6 .113 60.6 .502 -35.4 ! 12.4 900 .315 -147.0 3.056 84.6 .121 61.3 .490 -35.7 ! 11.4 1000 .306 -153.6 2.795 80.5 .131 62.0 .478 -36.1 ! 10.5 1200 .309 -166.0 2.381 74.6 .149 63.0 .464 -37.7 ! 9.0 1400 .312 -174.0 2.115 68.7 .169 63.7 .452 -39.9 ! 7.9 1600 .310 179.1 1.909 63.5 .187 64.1 .449 -41.7 ! 7.0 1800 .306 171.5 1.738 59.4 .207 64.6 .445 -43.8 ! 6.2 2000 .311 162.7 1.598 55.0 .226 64.6 .433 -45.5 ! 5.4 2200 .336 155.3 1.491 51.0 .247 64.6 .415 -48.3 ! 4.8 2400 .356 150.4 1.424 46.6 .268 63.8 .404 -53.2 ! 4.4 2600 .362 147.6 1.325 42.9 .287 63.4 .396 -57.5 ! 3.8 2800 .371 143.5 1.288 40.3 .309 63.2 .397 -60.5 ! 3.6 3000 .384 135.8 1.227 36.7 .331 62.5 .383 -63.2 ! 3.2