! Filename: BFT92C.S2P Version: 2.0 ! Philips part #: BFT92 Date: May 1990 ! Bias condition: Vce=-5V, Ic=-10mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .478 -20.4 15.696 164.7 .011 81.7 .947 -8.7 ! 34.9 100 .442 -49.2 13.810 146.4 .025 72.5 .854 -19.0 ! 29.4 200 .376 -86.4 10.546 125.4 .041 65.7 .693 -27.6 ! 24.0 300 .345 -111.8 8.101 112.3 .052 64.2 .591 -30.4 ! 20.6 400 .332 -127.7 6.478 103.6 .063 64.7 .531 -31.2 ! 18.2 500 .320 -138.3 5.361 97.3 .073 65.9 .495 -31.5 ! 16.3 600 .315 -146.6 4.588 92.1 .084 66.7 .475 -31.8 ! 14.8 700 .308 -153.3 4.006 88.0 .095 67.7 .461 -32.0 ! 13.5 800 .301 -159.1 3.558 84.0 .105 68.5 .453 -32.1 ! 12.4 900 .299 -165.3 3.188 80.5 .115 68.8 .448 -32.5 ! 11.4 1000 .293 -171.1 2.889 77.0 .126 69.0 .441 -33.1 ! 10.5 1200 .309 -179.7 2.456 71.6 .147 69.3 .431 -34.7 ! 9.1 1400 .318 174.6 2.173 66.0 .168 69.3 .425 -37.1 ! 8.1 1600 .317 168.9 1.959 61.2 .189 68.8 .426 -39.4 ! 7.2 1800 .319 162.5 1.770 57.4 .209 68.8 .422 -41.5 ! 6.3 2000 .333 155.1 1.634 53.2 .231 68.0 .414 -43.4 ! 5.6 2200 .351 149.1 1.516 49.4 .253 67.6 .396 -46.3 ! 4.9 2400 .381 144.7 1.446 45.1 .276 66.6 .386 -51.2 ! 4.6 2600 .388 142.7 1.347 41.6 .294 65.8 .380 -56.0 ! 4.0 2800 .392 138.3 1.298 39.0 .318 65.4 .381 -59.3 ! 3.7 3000 .407 132.0 1.245 35.7 .341 64.4 .370 -61.9 ! 3.3