! Filename: BFT92D.S2P Version: 2.0 ! Philips part #: BFT92 Date: May 1990 ! Bias condition: Vce=-5V, Ic=-15mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .322 -30.3 18.549 162.4 .010 80.9 .927 -9.7 ! 34.3 100 .319 -69.0 15.534 142.0 .022 72.1 .816 -20.2 ! 29.1 200 .320 -109.4 11.046 120.9 .036 67.1 .651 -27.4 ! 23.7 300 .326 -130.7 8.228 108.7 .046 66.8 .557 -28.9 ! 20.4 400 .329 -144.0 6.473 100.7 .057 67.9 .507 -29.0 ! 18.0 500 .333 -152.5 5.323 94.8 .067 69.1 .479 -29.1 ! 16.2 600 .333 -159.0 4.520 90.0 .077 70.0 .462 -29.2 ! 14.7 700 .333 -164.2 3.929 85.9 .088 70.7 .453 -29.6 ! 13.4 800 .331 -169.0 3.482 82.3 .098 71.4 .448 -30.0 ! 12.3 900 .330 -173.6 3.125 78.9 .108 71.6 .443 -30.6 ! 11.4 1000 .332 -177.7 2.834 75.8 .119 71.7 .439 -31.4 ! 10.5 1200 .344 175.2 2.411 70.2 .139 71.8 .433 -33.3 ! 9.1 1400 .358 170.1 2.121 65.1 .160 71.6 .429 -35.9 ! 8.0 1600 .358 165.4 1.902 60.2 .180 71.3 .429 -38.3 ! 7.1 1800 .360 159.8 1.722 56.1 .200 71.1 .426 -40.8 ! 6.2 2000 .372 152.7 1.584 52.1 .221 70.4 .417 -43.4 ! 5.5 2200 .402 148.0 1.478 48.5 .243 70.1 .403 -46.7 ! 4.9 2400 .427 144.9 1.397 44.6 .266 69.1 .392 -51.6 ! 4.5 2600 .433 142.7 1.307 41.3 .286 68.3 .386 -56.4 ! 3.9 2800 .439 138.0 1.258 38.6 .309 67.8 .385 -60.1 ! 3.6 3000 .458 131.9 1.202 35.4 .334 66.6 .373 -63.7 ! 3.3