! Filename: BFT92E.S2P Version: 2.0 ! Philips part #: BFT92 Date: May 1990 ! Bias condition: Vce=-5V, Ic=-20mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .220 -43.8 18.038 160.5 .009 79.5 .903 -10.0 ! 32.7 100 .264 -89.6 14.776 138.6 .021 72.1 .783 -19.8 ! 27.8 200 .304 -127.2 10.187 117.5 .033 68.7 .627 -25.2 ! 22.7 300 .330 -145.5 7.467 105.7 .044 69.4 .548 -25.8 ! 19.5 400 .345 -155.5 5.856 98.1 .055 70.9 .509 -25.8 ! 17.2 500 .346 -162.2 4.782 92.5 .065 72.0 .488 -26.0 ! 15.3 600 .350 -167.5 4.074 87.6 .076 72.9 .478 -26.5 ! 13.9 700 .351 -171.8 3.538 83.9 .087 73.5 .472 -27.2 ! 12.6 800 .353 -176.3 3.137 80.0 .097 74.1 .468 -27.7 ! 11.6 900 .351 179.2 2.812 77.1 .108 74.2 .466 -28.9 ! 10.6 1000 .354 175.2 2.554 73.3 .119 74.2 .463 -29.8 ! 9.8 1200 .374 169.2 2.165 68.3 .140 74.4 .458 -32.3 ! 8.4 1400 .388 164.6 1.911 63.0 .162 74.2 .453 -35.3 ! 7.3 1600 .386 159.7 1.722 58.1 .183 73.7 .456 -38.5 ! 6.4 1800 .390 153.8 1.557 54.3 .205 73.6 .455 -41.2 ! 5.6 2000 .406 147.4 1.437 50.3 .228 73.0 .443 -43.8 ! 4.9 2200 .431 142.3 1.335 46.7 .252 72.6 .426 -47.5 ! 4.3 2400 .457 138.5 1.276 42.7 .277 71.4 .416 -53.0 ! 4.0 2600 .460 135.8 1.190 39.4 .299 70.4 .409 -58.0 ! 3.3 2800 .468 131.6 1.148 36.9 .326 69.7 .409 -62.0 ! 3.1 3000 .486 125.5 1.094 34.1 .353 68.0 .394 -65.3 ! 2.7