! Filename: BFT92F.S2P Version: 2.0 ! Philips part #: BFT92 Date: May 1990 ! Bias condition: Vce=-10V, Ic=-2mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .888 -6.8 4.886 172.7 .013 85.3 .989 -3.5 ! 37.2 100 .865 -16.5 4.731 163.3 .031 79.3 .973 -8.3 ! 32.3 200 .815 -32.1 4.453 150.1 .058 70.9 .924 -15.4 ! 26.0 300 .748 -47.4 4.204 138.1 .079 64.4 .865 -20.8 ! 22.0 400 .683 -60.9 3.868 128.5 .097 59.5 .812 -24.9 ! 19.2 500 .619 -72.3 3.518 119.8 .110 56.1 .768 -28.0 ! 16.9 600 .569 -82.8 3.240 112.3 .121 53.4 .734 -30.1 ! 15.3 700 .521 -91.7 2.984 106.1 .130 51.7 .702 -32.1 ! 13.8 800 .478 -99.4 2.750 100.4 .137 50.8 .677 -33.3 ! 12.6 900 .436 -107.1 2.521 95.2 .142 50.1 .654 -34.5 ! 11.4 1000 .403 -114.3 2.331 90.2 .148 49.8 .636 -35.4 ! 10.4 1200 .365 -129.4 2.042 82.3 .159 49.8 .608 -37.6 ! 8.8 1400 .349 -141.6 1.841 75.3 .169 50.5 .589 -39.9 ! 7.7 1600 .328 -150.5 1.687 69.1 .178 52.4 .573 -41.9 ! 6.8 1800 .308 -160.0 1.537 64.4 .189 54.1 .564 -44.0 ! 5.8 2000 .298 -170.9 1.428 59.3 .201 55.8 .548 -45.9 ! 5.1 2200 .307 178.0 1.332 54.9 .215 57.3 .528 -48.6 ! 4.3 2400 .326 169.5 1.282 50.1 .232 58.4 .513 -53.0 ! 4.0 2600 .335 165.5 1.201 46.0 .247 59.6 .506 -56.7 ! 3.4 2800 .338 158.6 1.166 43.3 .265 60.9 .506 -59.8 ! 3.2 3000 .344 149.8 1.114 39.8 .285 61.6 .490 -62.2 ! 2.7