! Filename: BFT92G.S2P Version: 2.0 ! Philips part #: BFT92 Date: May 1990 ! Bias condition: Vce=-10V, Ic=-5mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .601 -16.3 16.073 165.5 .011 82.4 .954 -7.9 ! 36.5 100 .546 -39.0 14.325 148.3 .024 73.8 .871 -17.4 ! 30.8 200 .438 -69.5 11.218 127.9 .041 66.4 .721 -26.0 ! 25.1 300 .367 -92.4 8.755 114.8 .052 64.7 .619 -29.0 ! 21.6 400 .328 -108.3 7.064 106.1 .063 65.0 .557 -30.2 ! 19.1 500 .300 -119.6 5.868 99.7 .073 65.5 .520 -30.5 ! 17.1 600 .287 -128.5 5.029 94.4 .084 66.3 .497 -30.6 ! 15.6 700 .270 -135.8 4.389 90.3 .094 67.3 .482 -30.7 ! 14.3 800 .260 -141.9 3.896 86.5 .104 67.8 .474 -30.9 ! 13.2 900 .245 -149.5 3.493 82.9 .115 68.1 .467 -31.1 ! 12.2 1000 .240 -156.2 3.176 79.5 .125 68.2 .459 -31.4 ! 11.3 1200 .246 -167.5 2.691 74.3 .145 68.3 .448 -32.7 ! 9.8 1400 .254 -175.0 2.380 68.8 .166 68.2 .441 -34.8 ! 8.8 1600 .254 179.8 2.144 64.0 .185 67.7 .441 -36.7 ! 7.9 1800 .251 172.3 1.934 60.3 .204 67.7 .439 -38.3 ! 6.9 2000 .261 163.8 1.777 56.3 .223 67.1 .429 -39.8 ! 6.2 2200 .283 155.7 1.650 52.4 .244 66.5 .413 -42.1 ! 5.5 2400 .306 150.5 1.573 48.2 .265 65.6 .400 -46.7 ! 5.1 2600 .320 149.4 1.464 44.5 .282 64.8 .395 -50.8 ! 4.5 2800 .326 145.2 1.414 42.2 .302 64.6 .396 -53.3 ! 4.2 3000 .339 138.1 1.348 38.7 .324 63.7 .387 -55.6 ! 3.8