! Filename: BFT92I.S2P Version: 2.0 ! Philips part #: BFT92 Date: May 1990 ! Bias condition: Vce=-10V, Ic=-15mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .475 -21.7 19.699 163.2 .010 81.5 .937 -9.0 ! 36.2 100 .428 -51.1 16.745 143.8 .022 72.4 .836 -19.1 ! 30.6 200 .355 -86.3 12.160 123.0 .036 67.0 .675 -26.6 ! 24.9 300 .316 -109.2 9.143 110.8 .048 66.7 .579 -28.4 ! 21.5 400 .297 -124.4 7.231 102.7 .057 67.3 .525 -28.5 ! 19.0 500 .287 -135.0 5.962 96.8 .068 68.2 .494 -28.5 ! 17.1 600 .281 -143.0 5.069 92.1 .078 69.1 .476 -28.6 ! 15.6 700 .275 -149.2 4.409 88.1 .088 69.7 .465 -28.8 ! 14.3 800 .269 -155.1 3.904 84.5 .098 70.2 .459 -29.1 ! 13.2 900 .264 -160.7 3.504 81.1 .109 70.3 .453 -29.4 ! 12.2 1000 .265 -165.8 3.177 78.1 .119 70.4 .449 -30.1 ! 11.3 1200 .273 -174.7 2.700 72.7 .138 70.3 .442 -31.6 ! 9.9 1400 .286 179.0 2.375 67.8 .158 70.2 .437 -33.6 ! 8.8 1600 .285 174.0 2.123 63.1 .177 69.7 .437 -35.5 ! 7.8 1800 .284 168.0 1.918 59.1 .195 69.4 .434 -37.6 ! 6.9 2000 .296 159.9 1.762 55.1 .215 68.8 .425 -39.6 ! 6.2 2200 .325 153.8 1.642 51.7 .235 68.2 .411 -42.3 ! 5.6 2400 .351 150.6 1.554 47.6 .256 67.4 .400 -46.5 ! 5.2 2600 .359 148.9 1.451 44.4 .273 66.7 .394 -50.8 ! 4.6 2800 .365 144.1 1.396 41.8 .294 66.5 .393 -53.9 ! 4.2 3000 .381 137.2 1.334 38.4 .316 65.6 .382 -56.7 ! 3.9