! Filename: BFT92J.S2P Version: 2.0 ! Philips part #: BFT92 Date: May 1990 ! Bias condition: Vce=-10V, Ic=-20mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .425 -24.7 20.196 161.5 .010 81.3 .924 -9.4 ! 35.3 100 .381 -57.5 16.760 140.7 .021 72.4 .810 -19.3 ! 29.8 200 .323 -94.3 11.792 119.7 .035 68.0 .651 -25.2 ! 24.3 300 .293 -118.5 8.733 107.8 .045 68.2 .566 -26.1 ! 20.9 400 .287 -132.3 6.869 100.3 .057 69.4 .522 -25.9 ! 18.5 500 .276 -141.6 5.614 94.7 .067 70.5 .497 -26.0 ! 16.6 600 .274 -148.8 4.791 89.9 .078 71.1 .485 -26.2 ! 15.1 700 .268 -154.7 4.163 86.4 .088 71.7 .477 -26.6 ! 13.8 800 .265 -159.8 3.681 82.7 .099 72.1 .474 -27.1 ! 12.7 900 .263 -166.2 3.290 79.7 .109 72.0 .470 -27.5 ! 11.7 1000 .262 -171.7 3.002 76.3 .120 72.1 .467 -28.2 ! 10.9 1200 .277 -179.9 2.540 71.3 .140 71.9 .461 -30.1 ! 9.5 1400 .295 174.5 2.232 66.2 .161 71.6 .456 -32.5 ! 8.4 1600 .292 169.4 2.011 61.6 .180 71.0 .456 -35.1 ! 7.5 1800 .295 163.0 1.815 57.7 .200 70.8 .456 -37.2 ! 6.6 2000 .307 155.1 1.667 54.0 .220 70.4 .448 -39.1 ! 5.8 2200 .334 149.2 1.549 50.2 .242 69.9 .431 -42.1 ! 5.2 2400 .360 145.3 1.475 46.2 .263 69.1 .418 -46.5 ! 4.8 2600 .372 142.9 1.374 42.7 .282 68.3 .413 -51.2 ! 4.2 2800 .370 139.3 1.327 40.2 .305 68.0 .414 -54.2 ! 3.9 3000 .392 131.6 1.261 37.0 .329 66.9 .403 -56.7 ! 3.5