! Filename: BFT92WA.S2P Version: 4.0 ! Philips part #: BFT92W Date: Jun 1994 ! Bias condition: Vce=5V, Ic=2mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .882 -7.7 5.064 172.4 .013 84.7 .988 -3.6 ! 36.7 100 .860 -19.2 4.899 162.4 .032 77.1 .966 -9.1 ! 31.4 200 .801 -37.2 4.574 148.5 .058 67.3 .899 -16.6 ! 24.8 300 .732 -54.1 4.229 136.5 .079 59.4 .827 -22.0 ! 20.9 400 .665 -69.3 3.847 126.4 .093 53.9 .763 -26.1 ! 18.0 500 .610 -82.3 3.477 118.2 .104 50.3 .709 -29.1 ! 15.9 600 .561 -94.2 3.176 111.0 .113 48.4 .670 -31.1 ! 14.3 700 .521 -104.3 2.892 104.8 .119 47.3 .640 -32.4 ! 12.9 800 .487 -113.1 2.638 99.4 .124 46.6 .617 -33.3 ! 11.7 900 .461 -121.3 2.418 94.5 .129 46.3 .597 -34.0 ! 10.6 1000 .439 -128.8 2.228 90.5 .132 46.4 .578 -34.6 ! 9.7 1200 .417 -142.8 1.937 83.1 .140 47.2 .542 -36.2 ! 8.1 1400 .412 -154.0 1.734 76.7 .148 48.6 .518 -39.0 ! 6.9 1600 .410 -162.5 1.559 71.2 .157 50.1 .506 -42.5 ! 5.9 1800 .404 -170.2 1.422 66.9 .164 52.4 .499 -44.9 ! 5.1 2000 .404 -178.7 1.313 62.4 .173 54.5 .486 -47.0 ! 4.3 2200 .420 173.8 1.228 58.8 .182 56.5 .464 -50.1 ! 3.7 2400 .440 168.5 1.153 54.4 .192 58.2 .447 -55.3 ! 3.1 2600 .454 165.4 1.082 51.7 .202 59.7 .447 -60.9 ! 2.7 2800 .455 161.2 1.047 48.8 .214 61.7 .456 -64.8 ! 2.4 3000 .455 156.1 .996 46.1 .227 63.4 .457 -67.6 ! 2.0 ! Noise data: ! Freq. Fmin Gamma-opt rn 500 1.90 .380 40.0 .440 1000 2.70 .370 68.0 .560