! Filename: BFT92WB.S2P Version: 4.0 ! Philips part #: BFT92W Date: Jun 1994 ! Bias condition: Vce=5V, Ic=5mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .733 -13.0 10.716 168.7 .012 82.5 .970 -6.2 ! 36.2 100 .693 -32.0 9.962 154.7 .028 72.9 .913 -14.5 ! 30.6 200 .597 -60.4 8.548 136.3 .047 62.6 .782 -23.5 ! 24.7 300 .519 -83.4 7.152 122.8 .060 56.9 .676 -28.0 ! 21.1 400 .464 -101.3 5.979 113.0 .069 54.8 .601 -30.4 ! 18.5 500 .432 -114.7 5.080 105.8 .077 54.4 .551 -31.7 ! 16.6 600 .409 -125.9 4.408 100.1 .084 55.0 .520 -32.4 ! 15.0 700 .392 -134.6 3.878 95.3 .091 55.9 .499 -32.8 ! 13.7 800 .379 -142.3 3.459 91.1 .098 57.0 .485 -32.9 ! 12.6 900 .370 -149.1 3.111 87.4 .105 57.9 .474 -32.8 ! 11.6 1000 .365 -155.3 2.831 84.2 .111 58.9 .462 -32.8 ! 10.7 1200 .368 -166.1 2.412 78.4 .125 60.6 .437 -33.5 ! 9.2 1400 .378 -173.9 2.125 73.3 .139 61.9 .418 -36.1 ! 8.1 1600 .384 -179.6 1.893 68.6 .153 62.8 .411 -39.7 ! 7.0 1800 .383 174.3 1.713 64.9 .166 64.0 .409 -42.0 ! 6.2 2000 .393 167.5 1.573 61.1 .180 65.0 .401 -43.7 ! 5.4 2200 .414 161.8 1.462 57.9 .193 65.9 .382 -46.6 ! 4.8 2400 .438 158.2 1.368 54.1 .207 66.5 .366 -52.0 ! 4.3 2600 .451 156.3 1.276 51.5 .219 66.8 .366 -58.3 ! 3.7 2800 .453 153.2 1.228 48.7 .233 67.7 .377 -62.6 ! 3.4 3000 .454 148.8 1.164 45.9 .249 68.2 .380 -65.4 ! 3.0 ! Noise data: ! Freq. Fmin Gamma-opt rn 500 2.40 .230 54.0 .390 1000 3.10 .260 82.0 .510