! Filename: BFT92WD.S2P Version: 4.0 ! Philips part #: BFT92W Date: Jun 1994 ! Bias condition: Vce=5V, Ic=15mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .443 -27.2 19.009 162.4 .010 78.6 .923 -9.8 ! 34.8 100 .415 -63.1 16.041 142.1 .022 69.1 .805 -20.2 ! 29.5 200 .380 -103.3 11.448 121.2 .035 62.4 .632 -26.8 ! 24.1 300 .371 -126.1 8.529 109.4 .044 61.7 .534 -27.9 ! 20.7 400 .370 -140.4 6.711 101.7 .052 63.0 .481 -27.7 ! 18.3 500 .369 -149.5 5.510 96.1 .061 64.5 .451 -27.7 ! 16.4 600 .372 -156.6 4.679 91.7 .069 65.9 .435 -27.9 ! 15.0 700 .372 -162.1 4.061 87.9 .078 66.8 .427 -28.0 ! 13.7 800 .374 -167.1 3.590 84.5 .086 67.9 .422 -28.1 ! 12.6 900 .375 -171.4 3.209 81.4 .094 68.6 .418 -28.1 ! 11.6 1000 .379 -175.6 2.909 78.8 .102 69.2 .413 -28.2 ! 10.8 1200 .395 177.6 2.457 73.8 .118 70.0 .396 -29.2 ! 9.3 1400 .413 172.6 2.151 69.3 .134 70.7 .383 -32.3 ! 8.2 1600 .422 168.5 1.908 65.1 .149 71.0 .379 -36.5 ! 7.1 1800 .426 163.8 1.719 61.7 .164 71.7 .380 -39.3 ! 6.3 2000 .440 158.2 1.575 58.2 .180 72.2 .375 -41.4 ! 5.5 2200 .467 153.8 1.460 55.4 .194 72.8 .357 -44.6 ! 4.9 2400 .490 151.2 1.362 51.8 .210 73.2 .341 -50.6 ! 4.4 2600 .502 149.5 1.267 49.5 .224 73.1 .342 -57.6 ! 3.9 2800 .502 146.4 1.213 46.9 .239 73.6 .354 -62.3 ! 3.5 3000 .503 142.0 1.150 44.3 .257 73.7 .358 -65.5 ! 3.1 ! Noise data: ! Freq. Fmin Gamma-opt rn 500 3.40 .150 109.0 .460 1000 4.50 .210 136.0 .570