! Filename: BFT92WH.S2P Version: 4.0 ! Philips part #: BFT92W Date: Jun 1994 ! Bias condition: Vce=10V, Ic=10mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .690 -16.0 16.214 166.0 .011 81.3 .951 -7.7 ! 37.2 100 .630 -38.4 14.527 149.4 .024 71.7 .867 -17.1 ! 31.5 200 .511 -68.6 11.454 129.4 .040 63.2 .712 -25.5 ! 25.6 300 .430 -90.7 8.994 116.6 .051 60.1 .603 -28.4 ! 21.9 400 .380 -107.1 7.260 107.9 .060 60.0 .536 -29.4 ! 19.4 500 .352 -119.2 6.046 101.8 .068 60.5 .494 -29.8 ! 17.4 600 .334 -128.9 5.176 96.9 .076 61.5 .470 -30.0 ! 15.9 700 .322 -136.8 4.513 92.7 .084 62.6 .455 -30.0 ! 14.6 800 .311 -143.6 4.002 89.1 .093 63.4 .446 -29.8 ! 13.5 900 .305 -150.0 3.589 85.9 .101 64.0 .438 -29.4 ! 12.4 1000 .302 -155.9 3.257 83.1 .108 64.4 .429 -29.2 ! 11.6 1200 .309 -166.1 2.757 77.9 .123 65.2 .409 -29.5 ! 10.0 1400 .323 -173.3 2.420 73.4 .140 65.7 .392 -31.8 ! 8.9 1600 .330 -178.7 2.148 69.2 .155 65.7 .386 -35.3 ! 7.8 1800 .333 175.8 1.935 65.8 .168 66.3 .385 -37.4 ! 6.9 2000 .344 168.7 1.773 62.2 .182 66.8 .378 -38.8 ! 6.2 2200 .368 163.1 1.645 59.3 .195 67.1 .360 -41.1 ! 5.6 2400 .394 159.6 1.538 55.6 .209 67.3 .343 -46.1 ! 5.0 2600 .410 158.1 1.431 53.3 .220 67.3 .341 -52.4 ! 4.4 2800 .413 155.2 1.374 50.6 .233 68.0 .351 -56.8 ! 4.1 3000 .415 150.8 1.302 47.9 .248 68.4 .355 -59.5 ! 3.7 ! Noise data: ! Freq. Fmin Gamma-opt rn 500 3.00 .290 43.1 .660 1000 3.70 .280 78.7 .670