! Filename: BFT92WJ.S2P Version: 4.0 ! Philips part #: BFT92W Date: Jun 1994 ! Bias condition: Vce=10V, Ic=20mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .578 -23.1 20.594 161.8 .010 78.3 .918 -9.4 ! 36.1 100 .506 -53.0 17.166 141.4 .022 68.8 .801 -19.2 ! 30.4 200 .403 -87.9 12.095 120.8 .035 63.3 .636 -24.9 ! 24.7 300 .354 -110.1 8.970 109.3 .044 62.5 .545 -25.5 ! 21.2 400 .331 -125.4 7.047 101.8 .053 63.5 .496 -25.2 ! 18.7 500 .321 -135.6 5.781 96.4 .063 64.6 .468 -25.2 ! 16.8 600 .317 -143.7 4.906 92.2 .071 65.8 .453 -25.5 ! 15.3 700 .314 -150.1 4.255 88.5 .080 66.4 .446 -25.7 ! 14.0 800 .313 -155.6 3.763 85.3 .089 67.1 .442 -25.8 ! 12.9 900 .314 -160.8 3.365 82.2 .097 67.4 .438 -25.8 ! 11.9 1000 .316 -165.8 3.050 79.6 .105 67.7 .434 -26.0 ! 11.0 1200 .332 -174.1 2.574 74.9 .120 68.1 .417 -26.9 ! 9.5 1400 .351 179.9 2.257 70.6 .135 68.5 .403 -29.7 ! 8.4 1600 .362 175.3 2.001 66.5 .151 68.6 .398 -33.7 ! 7.4 1800 .367 169.9 1.804 63.2 .163 69.3 .398 -36.4 ! 6.5 2000 .382 163.4 1.653 59.7 .178 69.8 .392 -38.2 ! 5.8 2200 .408 158.5 1.533 57.0 .191 70.4 .373 -41.0 ! 5.2 2400 .434 155.2 1.432 53.5 .206 70.7 .356 -46.4 ! 4.6 2600 .448 153.5 1.332 51.1 .219 70.7 .355 -52.9 ! 4.0 2800 .449 150.4 1.279 48.5 .233 71.4 .364 -57.5 ! 3.7 3000 .452 145.9 1.211 45.9 .250 71.8 .368 -60.4 ! 3.3 ! Noise data: ! Freq. Fmin Gamma-opt rn 500 3.40 .198 66.9 .680 1000 4.80 .212 102.9 .860