* * PHILIPS SEMICONDUCTORS Version: 2.0 * Filename: BFT93.PRM Date: March 1992 * .MODEL BFT93 PNP + IS = 8.35127E-016 + BF = 4.85648E+001 + NF = 1.00043E+000 + VAF = 1.90118E+001 + IKF = 1.46824E-001 + ISE = 9.09455E-014 + NE = 1.74928E+000 + BR = 1.21832E+001 + NR = 9.97694E-001 + VAR = 3.37492E+000 + IKR = 6.74270E-003 + ISC = 2.34297E-014 + NC = 1.44993E+000 + RB = 1.00000E+001 + IRB = 1.00000E-006 + RBM = 1.00000E+001 + RE = 2.00000E-001 + RC = 3.80000E+000 + EG = 1.11000E+000 + XTI = 3.00000E+000 + CJE = 1.57034E-012 + VJE = 6.00000E-001 + MJE = 3.82204E-001 + TF = 1.48531E-011 + XTF = 2.20970E+000 + VTF = 2.98987E+000 + ITF = 1.43721E-002 + CJC = 1.99525E-012 + VJC = 5.84499E-001 + MJC = 2.81320E-001 + XCJC = 1.20000E-001 + TR = 3.00000E-009 + VJS = 7.50000E-001 + FC = 8.11678E-001 * Parameters with default value: * XTB, EG, XTI, CJS, VJS and MJS. *