! Filename: BFT93A.S2P Version: 2.0 ! Philips part #: BFT93 Date: May 1990 ! Bias condition: Vce=-5V, Ic=-5mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .733 -20.7 11.219 164.1 .024 79.1 .943 -13.3 ! 33.9 100 .676 -49.3 9.950 145.8 .053 65.3 .830 -29.6 ! 27.7 200 .579 -88.3 7.896 124.0 .083 53.6 .634 -46.3 ! 22.0 300 .524 -114.5 6.122 110.0 .100 48.7 .501 -55.5 ! 18.4 400 .503 -131.3 4.922 100.8 .112 47.6 .418 -61.1 ! 15.9 500 .486 -142.4 4.082 94.0 .123 47.6 .366 -64.8 ! 14.0 600 .477 -150.7 3.508 88.0 .133 48.2 .334 -67.1 ! 12.5 700 .471 -157.5 3.076 83.6 .143 49.5 .309 -69.2 ! 11.3 800 .462 -163.5 2.741 79.3 .154 50.7 .290 -70.4 ! 10.2 900 .455 -168.9 2.472 75.9 .165 51.7 .277 -71.7 ! 9.2 1000 .451 -174.3 2.258 71.9 .176 52.4 .266 -72.9 ! 8.4 1200 .460 177.3 1.929 65.9 .198 53.8 .247 -76.3 ! 7.0 1400 .472 171.2 1.713 59.9 .223 54.5 .239 -80.6 ! 6.0 1600 .464 165.9 1.563 54.5 .247 54.9 .234 -84.0 ! 5.2 1800 .461 159.8 1.437 50.3 .271 55.0 .230 -87.2 ! 4.4 2000 .474 152.8 1.336 46.2 .296 54.9 .219 -91.4 ! 3.8 2200 .494 147.5 1.254 42.7 .321 54.6 .208 -99.0 ! 3.4 2400 .513 143.4 1.200 38.4 .346 53.6 .210 -108.4 ! 3.1 2600 .521 141.1 1.120 34.5 .366 52.4 .217 -115.3 ! 2.6 2800 .531 136.8 1.093 32.0 .394 51.7 .223 -120.0 ! 2.4 3000 .537 131.1 1.059 29.1 .421 50.6 .219 -126.5 ! 2.2