! Filename: BFT93B.S2P Version: 2.0 ! Philips part #: BFT93 Date: May 1990 ! Bias condition: Vce=-5V, Ic=-10mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .554 -31.9 18.154 159.0 .021 76.3 .894 -19.7 ! 33.7 100 .508 -72.9 14.783 136.5 .044 62.8 .715 -41.3 ! 27.8 200 .461 -115.5 10.122 114.8 .064 55.7 .486 -60.6 ! 22.3 300 .450 -137.8 7.342 103.1 .078 55.6 .363 -70.6 ! 18.9 400 .454 -150.2 5.718 95.5 .092 57.1 .295 -77.0 ! 16.5 500 .443 -158.6 4.676 89.9 .106 58.5 .255 -81.4 ! 14.6 600 .444 -164.5 3.982 85.0 .120 59.6 .230 -84.5 ! 13.2 700 .444 -169.8 3.462 81.3 .134 60.5 .212 -86.6 ! 11.9 800 .438 -173.9 3.090 77.6 .149 61.2 .200 -87.9 ! 10.9 900 .433 -178.7 2.768 74.3 .164 61.4 .188 -89.2 ! 9.9 1000 .433 176.8 2.519 71.1 .179 61.4 .179 -90.6 ! 9.1 1200 .444 170.6 2.144 65.7 .207 61.1 .165 -94.6 ! 7.7 1400 .455 165.2 1.900 60.1 .237 60.4 .159 -99.4 ! 6.7 1600 .447 160.5 1.725 55.1 .265 59.1 .157 -101.8 ! 5.8 1800 .448 155.1 1.582 51.1 .292 58.1 .153 -104.8 ! 5.1 2000 .462 149.5 1.474 47.3 .319 56.5 .143 -109.6 ! 4.5 2200 .477 144.1 1.374 43.8 .346 55.7 .135 -119.4 ! 4.0 2400 .498 141.1 1.315 39.7 .372 53.9 .144 -129.7 ! 3.7 2600 .509 138.3 1.227 35.8 .390 52.4 .155 -136.1 ! 3.2 2800 .515 135.3 1.196 33.4 .418 50.9 .161 -139.5 ! 3.0 3000 .523 130.0 1.161 30.1 .442 49.4 .159 -146.2 ! 2.8