! Filename: BFT93C.S2P Version: 2.0 ! Philips part #: BFT93 Date: May 1990 ! Bias condition: Vce=-5V, Ic=-20mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .359 -52.0 25.209 153.5 .018 74.2 .824 -26.0 ! 33.6 100 .387 -102.8 18.319 128.3 .035 63.9 .600 -51.7 ! 27.9 200 .411 -139.4 11.309 108.6 .052 61.9 .378 -72.4 ! 22.5 300 .429 -154.6 7.936 98.7 .068 63.9 .277 -83.8 ! 19.2 400 .438 -163.3 6.101 92.3 .084 65.3 .226 -91.6 ! 16.9 500 .433 -169.1 4.962 87.4 .100 66.5 .199 -97.2 ! 15.0 600 .437 -173.6 4.208 83.1 .117 66.8 .181 -100.8 ! 13.5 700 .433 -177.4 3.654 79.8 .133 67.2 .168 -103.6 ! 12.3 800 .430 179.4 3.243 76.2 .150 67.1 .158 -105.3 ! 11.2 900 .428 174.8 2.912 73.3 .167 66.6 .150 -107.1 ! 10.3 1000 .431 171.3 2.653 70.1 .183 66.0 .143 -108.9 ! 9.5 1200 .447 166.0 2.246 65.4 .214 64.8 .132 -114.1 ! 8.1 1400 .460 161.6 1.984 60.1 .245 63.2 .130 -119.4 ! 7.1 1600 .451 157.7 1.800 55.2 .275 61.1 .128 -121.3 ! 6.2 1800 .449 152.5 1.643 51.3 .303 59.5 .124 -124.1 ! 5.4 2000 .463 147.1 1.525 47.5 .332 57.9 .116 -130.3 ! 4.8 2200 .481 142.2 1.431 44.2 .359 56.5 .114 -141.8 ! 4.3 2400 .500 139.3 1.364 40.3 .384 54.5 .128 -151.0 ! 4.0 2600 .512 137.2 1.271 36.7 .402 52.5 .142 -155.5 ! 3.5 2800 .510 133.8 1.234 34.0 .430 50.7 .147 -157.9 ! 3.2 3000 .525 128.4 1.205 30.8 .455 49.0 .148 -165.1 ! 3.1