! Filename: BFT93D.S2P Version: 2.0 ! Philips part #: BFT93 Date: May 1990 ! Bias condition: Vce=-5V, Ic=-30mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .249 -76.4 28.471 150.1 .016 76.8 .775 -28.9 ! 33.4 100 .363 -121.6 19.318 125.0 .031 66.9 .539 -56.5 ! 27.8 200 .408 -149.9 11.461 106.0 .048 65.8 .332 -77.6 ! 22.5 300 .427 -161.2 7.980 97.3 .065 68.8 .245 -89.5 ! 19.2 400 .428 -167.0 6.120 91.2 .082 69.5 .202 -98.4 ! 16.8 500 .437 -174.3 4.984 86.9 .100 69.8 .178 -104.4 ! 15.0 600 .441 -178.2 4.224 81.8 .118 70.0 .164 -108.0 ! 13.6 700 .457 178.2 3.645 79.2 .133 69.6 .155 -110.5 ! 12.4 800 .446 176.6 3.180 75.6 .151 69.1 .146 -112.7 ! 11.1 900 .437 173.0 2.913 72.5 .168 68.2 .139 -114.7 ! 10.3 1000 .465 168.4 2.613 70.2 .183 67.4 .132 -116.0 ! 9.5 1200 .456 165.3 2.275 64.5 .215 66.2 .123 -121.8 ! 8.2 1400 .476 159.1 1.941 59.8 .247 64.5 .120 -127.1 ! 6.9 1600 .454 157.3 1.765 55.8 .277 62.3 .120 -128.2 ! 6.0 1800 .460 152.7 1.636 51.7 .306 60.8 .119 -131.8 ! 5.4 2000 .475 144.5 1.510 48.5 .336 58.9 .112 -138.6 ! 4.7 2200 .501 142.1 1.385 44.8 .363 57.3 .110 -149.6 ! 4.1 2400 .515 137.9 1.368 41.4 .390 55.1 .128 -156.8 ! 4.1 2600 .520 136.1 1.279 36.3 .409 53.2 .140 -162.2 ! 3.6 2800 .522 132.7 1.232 32.7 .433 51.3 .147 -163.7 ! 3.3 3000 .527 128.4 1.197 30.1 .461 49.7 .150 -171.2 ! 3.1