! Filename: BFT93E.S2P Version: 2.0 ! Philips part #: BFT93 Date: May 1990 ! Bias condition: Vce=-10V, Ic=-5mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .813 -17.3 11.178 165.2 .021 80.7 .940 -11.4 ! 35.0 100 .748 -41.1 10.039 148.0 .049 68.0 .845 -25.7 ! 29.0 200 .619 -74.9 8.187 126.9 .078 56.8 .665 -40.7 ! 22.9 300 .532 -100.1 6.481 112.8 .096 51.7 .537 -48.6 ! 19.2 400 .487 -117.0 5.278 103.3 .108 50.1 .452 -53.3 ! 16.6 500 .452 -128.9 4.384 96.4 .120 49.9 .399 -56.0 ! 14.6 600 .434 -138.5 3.789 90.3 .131 50.3 .367 -57.7 ! 13.1 700 .422 -146.0 3.313 85.8 .142 51.1 .340 -59.1 ! 11.8 800 .407 -152.3 2.955 81.4 .153 52.0 .322 -59.9 ! 10.7 900 .396 -158.4 2.667 77.6 .164 52.5 .308 -60.7 ! 9.7 1000 .389 -164.3 2.433 73.7 .176 53.0 .295 -61.2 ! 8.8 1200 .395 -173.5 2.072 67.7 .197 53.7 .278 -63.3 ! 7.4 1400 .405 178.8 1.842 61.6 .220 54.2 .266 -66.5 ! 6.4 1600 .400 173.7 1.676 56.3 .242 54.0 .261 -69.1 ! 5.5 1800 .401 167.4 1.537 51.8 .264 54.0 .256 -71.4 ! 4.8 2000 .410 160.6 1.424 47.7 .285 53.7 .244 -74.4 ! 4.1 2200 .427 154.7 1.328 44.0 .307 53.5 .230 -79.6 ! 3.6 2400 .449 149.5 1.265 39.6 .329 52.7 .225 -87.5 ! 3.2 2600 .465 147.0 1.178 35.7 .346 52.0 .228 -94.2 ! 2.7 2800 .472 143.4 1.153 33.0 .368 51.5 .232 -98.6 ! 2.6 3000 .483 137.2 1.110 29.9 .393 50.8 .224 -103.7 ! 2.3