! Filename: BFT93F.S2P Version: 2.0 ! Philips part #: BFT93 Date: May 1990 ! Bias condition: Vce=-10V, Ic=-10mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .692 -25.0 18.253 160.5 .020 77.8 .893 -16.8 ! 35.0 100 .602 -57.7 15.225 139.4 .042 65.0 .737 -36.0 ! 29.0 200 .481 -96.7 10.811 117.6 .063 57.3 .517 -53.3 ! 23.2 300 .429 -120.4 7.953 105.4 .078 56.5 .391 -61.3 ! 19.6 400 .407 -135.8 6.238 97.6 .092 57.5 .320 -66.1 ! 17.2 500 .391 -145.3 5.115 91.9 .105 58.6 .277 -69.1 ! 15.2 600 .383 -152.7 4.361 87.0 .119 59.6 .249 -71.0 ! 13.8 700 .378 -158.6 3.796 83.2 .133 60.2 .231 -72.1 ! 12.5 800 .373 -163.5 3.360 79.4 .148 60.7 .218 -72.5 ! 11.4 900 .360 -169.2 3.022 76.1 .162 60.9 .206 -73.0 ! 10.4 1000 .361 -174.0 2.749 72.8 .176 60.8 .197 -73.5 ! 9.6 1200 .371 178.4 2.334 67.4 .203 60.5 .180 -75.5 ! 8.1 1400 .383 172.7 2.058 62.1 .231 59.5 .171 -79.0 ! 7.1 1600 .376 167.9 1.868 57.0 .257 58.3 .169 -80.7 ! 6.2 1800 .382 162.3 1.705 53.1 .282 57.3 .164 -82.2 ! 5.4 2000 .391 156.3 1.578 49.0 .306 56.1 .153 -84.8 ! 4.8 2200 .409 150.3 1.472 45.4 .330 55.0 .138 -91.5 ! 4.2 2400 .433 147.4 1.406 41.4 .353 53.4 .138 -102.0 ! 3.9 2600 .447 144.2 1.307 37.4 .370 52.2 .143 -109.2 ! 3.4 2800 .451 141.5 1.271 35.0 .394 51.1 .147 -113.1 ! 3.2 3000 .462 135.1 1.228 31.5 .416 49.8 .140 -118.7 ! 2.9