! Filename: BFT93G.S2P Version: 2.0 ! Philips part #: BFT93 Date: May 1990 ! Bias condition: Vce=-10V, Ic=-20mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .549 -36.2 26.346 154.8 .018 76.1 .822 -23.0 ! 34.9 100 .463 -77.9 19.643 130.4 .035 64.4 .615 -46.0 ! 29.0 200 .391 -117.6 12.403 110.4 .053 61.3 .395 -64.0 ! 23.3 300 .377 -137.9 8.783 100.3 .068 62.8 .290 -72.7 ! 19.9 400 .371 -149.3 6.770 93.7 .084 64.5 .234 -78.2 ! 17.5 500 .362 -157.3 5.498 88.8 .099 65.6 .202 -81.9 ! 15.6 600 .365 -162.4 4.666 84.7 .115 66.0 .183 -84.1 ! 14.1 700 .359 -167.9 4.040 81.2 .132 66.2 .170 -85.7 ! 12.9 800 .356 -171.3 3.586 77.7 .148 66.2 .160 -86.3 ! 11.8 900 .349 -176.4 3.213 75.1 .163 65.8 .151 -86.9 ! 10.8 1000 .351 179.4 2.919 71.8 .179 65.1 .143 -87.6 ! 10.0 1200 .368 172.7 2.469 67.1 .209 64.0 .130 -90.6 ! 8.6 1400 .379 168.2 2.177 61.9 .238 62.4 .124 -95.0 ! 7.5 1600 .377 164.1 1.973 57.3 .267 60.4 .123 -96.3 ! 6.6 1800 .373 159.3 1.794 53.4 .292 59.0 .118 -97.8 ! 5.8 2000 .388 153.1 1.657 49.7 .319 57.4 .106 -101.6 ! 5.1 2200 .407 148.1 1.545 46.1 .345 55.9 .095 -111.9 ! 4.6 2400 .434 144.3 1.475 42.3 .368 53.9 .101 -125.0 ! 4.3 2600 .439 142.1 1.369 38.6 .385 52.3 .110 -132.0 ! 3.7 2800 .443 139.2 1.330 36.0 .408 51.0 .114 -135.1 ! 3.5 3000 .459 133.0 1.280 32.6 .432 49.3 .109 -142.5 ! 3.2