! Filename: BFT93H.S2P Version: 2.0 ! Philips part #: BFT93 Date: Aug 1990 ! Bias condition: Vce=-10V, Ic=-30mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .464 -44.5 30.411 151.4 .017 73.5 .777 -26.2 ! 34.7 100 .406 -91.1 21.158 126.3 .032 64.6 .553 -50.5 ! 28.9 200 .370 -128.2 12.731 107.6 .050 63.9 .346 -68.4 ! 23.3 300 .363 -145.9 8.907 98.4 .066 65.8 .252 -77.2 ! 19.9 400 .363 -155.9 6.831 92.1 .082 67.4 .204 -82.9 ! 17.5 500 .361 -162.5 5.533 87.5 .098 68.2 .177 -86.9 ! 15.6 600 .360 -167.5 4.671 83.6 .115 68.3 .160 -89.4 ! 14.1 700 .360 -171.9 4.045 80.2 .132 68.2 .149 -91.1 ! 12.8 800 .355 -175.8 3.579 77.0 .148 68.0 .140 -91.9 ! 11.7 900 .354 -179.9 3.215 74.0 .164 67.3 .133 -93.1 ! 10.8 1000 .357 176.5 2.913 71.3 .180 66.7 .127 -94.5 ! 10.0 1200 .367 170.3 2.471 66.2 .211 65.1 .117 -98.2 ! 8.5 1400 .380 165.7 2.176 61.4 .241 63.3 .113 -101.9 ! 7.5 1600 .376 161.5 1.944 56.7 .269 61.7 .111 -102.3 ! 6.5 1800 .376 156.9 1.774 52.8 .296 59.9 .107 -106.9 ! 5.7 2000 .387 150.6 1.646 49.3 .324 58.4 .095 -110.9 ! 5.1 2200 .412 144.9 1.538 45.9 .350 56.6 .089 -121.3 ! 4.6 2400 .434 141.5 1.446 42.1 .373 54.8 .095 -135.6 ! 4.1 2600 .440 139.1 1.358 38.6 .395 52.9 .105 -143.9 ! 3.6 2800 .443 134.8 1.308 35.5 .417 51.1 .109 -147.1 ! 3.3 3000 .458 129.0 1.261 32.7 .440 49.5 .106 -154.6 ! 3.1