! Filename: BFT93WA.S2P Version: 4.0 ! Philips part #: BFT93W Date: Jun 1994 ! Bias condition: Vce=5V, Ic=5mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .759 -20.5 11.294 165.0 .023 78.5 .945 -12.3 ! 34.5 100 .711 -49.0 10.079 147.7 .050 64.5 .834 -27.8 ! 28.3 200 .630 -88.0 8.082 126.7 .076 51.2 .631 -44.0 ! 22.5 300 .586 -113.6 6.355 113.1 .090 45.1 .491 -52.8 ! 19.1 400 .566 -130.5 5.116 104.1 .099 42.9 .403 -58.5 ! 16.6 500 .557 -141.8 4.266 97.5 .107 42.8 .349 -62.5 ! 14.8 600 .551 -150.5 3.653 92.2 .113 43.7 .316 -65.2 ! 13.3 700 .546 -157.1 3.193 87.7 .120 44.9 .293 -66.8 ! 12.0 800 .543 -162.7 2.838 83.9 .127 46.2 .277 -67.7 ! 10.9 900 .541 -167.6 2.551 80.4 .133 47.6 .263 -68.1 ! 9.9 1000 .541 -172.0 2.323 77.4 .140 49.1 .249 -68.7 ! 9.1 1200 .549 -179.4 1.975 71.7 .153 51.6 .223 -71.8 ! 7.7 1400 .559 174.8 1.737 66.4 .168 53.8 .212 -78.3 ! 6.6 1600 .565 170.3 1.555 61.7 .183 55.2 .215 -84.5 ! 5.7 1800 .566 165.6 1.420 57.7 .197 56.8 .220 -87.5 ! 4.9 2000 .575 160.5 1.310 54.2 .213 58.3 .215 -91.0 ! 4.3 2200 .594 156.3 1.217 51.1 .228 59.7 .208 -98.1 ! 3.8 2400 .613 153.7 1.135 47.7 .242 60.6 .217 -107.7 ! 3.4 2600 .623 151.4 1.064 44.8 .255 60.9 .242 -114.1 ! 2.9 2800 .618 148.2 1.019 41.7 .271 61.5 .264 -116.9 ! 2.6 3000 .621 144.5 .975 39.3 .289 61.9 .275 -119.3 ! 2.2 ! Noise data: ! Freq. Fmin Gamma-opt rn 500 1.80 .307 86.5 .320 1000 2.55 .358 121.0 .280