! Filename: BFT93WB.S2P Version: 4.0 ! Philips part #: BFT93W Date: Jun 1994 ! Bias condition: Vce=5V, Ic=10mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .608 -31.5 18.195 160.2 .020 75.6 .900 -18.0 ! 34.4 100 .571 -72.1 15.044 138.8 .041 60.6 .725 -38.4 ! 28.5 200 .538 -114.5 10.475 117.4 .059 51.1 .490 -56.6 ! 23.1 300 .531 -136.1 7.676 106.0 .070 49.3 .360 -66.3 ! 19.7 400 .531 -149.0 5.989 98.6 .079 50.2 .287 -73.0 ! 17.4 500 .532 -157.3 4.907 93.2 .088 51.8 .245 -77.9 ! 15.5 600 .534 -163.6 4.161 88.9 .097 53.8 .221 -81.4 ! 14.1 700 .533 -168.6 3.613 85.1 .106 55.4 .204 -83.2 ! 12.8 800 .532 -172.9 3.195 81.8 .116 56.9 .192 -84.2 ! 11.7 900 .534 -176.8 2.866 78.8 .125 58.1 .179 -84.5 ! 10.7 1000 .535 179.7 2.603 76.2 .135 59.3 .167 -85.3 ! 9.9 1200 .545 173.7 2.206 71.2 .153 61.0 .145 -90.1 ! 8.5 1400 .557 169.2 1.931 66.6 .172 62.0 .140 -98.7 ! 7.4 1600 .561 165.5 1.724 62.2 .191 62.3 .149 -104.6 ! 6.5 1800 .563 161.2 1.570 58.5 .208 62.7 .154 -106.3 ! 5.7 2000 .574 156.6 1.447 55.2 .227 63.2 .150 -109.4 ! 5.0 2200 .593 153.0 1.343 52.4 .244 63.7 .148 -117.9 ! 4.5 2400 .612 150.6 1.251 49.2 .260 64.0 .165 -127.5 ! 4.1 2600 .620 148.8 1.171 46.3 .274 63.5 .192 -131.8 ! 3.6 2800 .616 146.0 1.122 43.2 .290 63.3 .213 -132.1 ! 3.3 3000 .618 142.3 1.074 40.7 .309 63.2 .223 -133.3 ! 2.9 ! Noise data: ! Freq. Fmin Gamma-opt rn 500 2.20 .304 94.7 .430 1000 2.90 .321 136.9 .270