! Filename: BFT93WD.S2P Version: 4.0 ! Philips part #: BFT93W Date: Jun 1994 ! Bias condition: Vce=5V, Ic=30mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .382 -62.3 28.063 151.4 .016 71.2 .781 -27.1 ! 33.7 100 .453 -113.1 19.479 126.1 .030 58.8 .543 -51.8 ! 28.3 200 .502 -144.8 11.682 107.7 .043 56.8 .327 -70.7 ! 23.1 300 .521 -158.0 8.162 98.8 .054 58.9 .232 -81.5 ! 19.8 400 .532 -165.8 6.248 92.9 .065 61.4 .185 -89.9 ! 17.5 500 .537 -170.8 5.069 88.6 .076 63.4 .161 -96.5 ! 15.7 600 .542 -174.9 4.269 84.9 .088 65.0 .148 -100.5 ! 14.2 700 .543 -178.2 3.692 81.7 .099 65.8 .139 -102.3 ! 13.0 800 .545 178.7 3.258 78.8 .111 66.4 .131 -103.2 ! 11.9 900 .548 176.0 2.917 76.1 .122 67.0 .123 -103.6 ! 10.9 1000 .552 173.2 2.644 73.8 .133 67.4 .114 -104.8 ! 10.1 1200 .565 168.6 2.233 69.2 .154 68.0 .101 -112.5 ! 8.7 1400 .577 165.0 1.948 64.9 .175 68.2 .105 -121.9 ! 7.6 1600 .584 161.7 1.734 60.8 .195 67.5 .119 -125.4 ! 6.7 1800 .586 157.9 1.577 57.3 .214 67.3 .125 -125.0 ! 5.8 2000 .598 153.6 1.451 54.2 .234 67.3 .124 -128.3 ! 5.2 2200 .620 150.3 1.345 51.5 .252 67.5 .129 -137.0 ! 4.8 2400 .639 148.1 1.251 48.7 .269 67.5 .152 -144.6 ! 4.3 2600 .646 146.3 1.169 46.0 .284 66.6 .181 -146.1 ! 3.8 2800 .642 143.4 1.118 43.0 .300 66.2 .200 -144.7 ! 3.4 3000 .644 139.8 1.071 40.5 .321 65.7 .210 -145.0 ! 3.1 ! Noise data: ! Freq. Fmin Gamma-opt rn 500 3.40 .308 104.2 .830 1000 4.20 .380 164.0 .310