! Filename: BFT93WH.S2P Version: 4.0 ! Philips part #: BFT93W Date: Jun 1994 ! Bias condition: Vce=10V, Ic=30mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .617 -39.1 28.045 153.9 .017 73.1 .797 -22.6 ! 35.4 100 .529 -82.4 20.389 129.6 .032 60.3 .583 -44.1 ! 29.4 200 .464 -120.8 12.630 110.4 .047 56.4 .364 -59.3 ! 23.7 300 .449 -139.7 8.920 101.0 .058 57.3 .259 -66.3 ! 20.3 400 .446 -151.0 6.853 94.8 .069 59.4 .204 -71.2 ! 17.9 500 .446 -158.1 5.569 90.3 .081 60.9 .174 -75.0 ! 16.0 600 .448 -163.5 4.694 86.5 .092 62.2 .158 -77.2 ! 14.5 700 .449 -167.8 4.060 83.3 .103 63.0 .147 -77.7 ! 13.2 800 .450 -171.7 3.579 80.4 .115 63.6 .139 -77.1 ! 12.1 900 .452 -175.1 3.204 77.7 .126 63.8 .131 -75.9 ! 11.2 1000 .456 -178.5 2.902 75.4 .136 64.1 .122 -75.0 ! 10.3 1200 .472 175.9 2.448 70.8 .157 64.3 .103 -77.7 ! 8.9 1400 .488 171.7 2.134 66.6 .176 64.2 .097 -87.1 ! 7.8 1600 .498 168.1 1.898 62.5 .194 63.6 .106 -94.6 ! 6.9 1800 .502 164.0 1.721 59.1 .211 63.4 .112 -95.7 ! 6.0 2000 .516 159.3 1.580 56.0 .229 63.5 .108 -98.0 ! 5.4 2200 .539 155.4 1.464 53.2 .245 63.7 .103 -108.1 ! 4.8 2400 .562 152.9 1.362 50.2 .260 63.6 .116 -121.5 ! 4.4 2600 .575 151.2 1.273 47.4 .272 63.0 .141 -127.4 ! 3.9 2800 .573 148.4 1.217 44.5 .287 62.9 .162 -127.3 ! 3.5 3000 .576 144.7 1.164 42.0 .305 62.6 .172 -128.1 ! 3.2 ! Noise data: ! Freq. Fmin Gamma-opt rn 500 3.60 .250 101.0 .550 1000 4.20 .310 143.0 .480