! Filename: PBR941A.S2P Version: 3.0 ! Philips part #: PBR941 Date: July 1998 ! Bias condition: Vce=3V, Ic=0.5mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 40 0.98332 -3.265 1.76877 176.82 0.008365 87.148 0.99857 -1.194 100 0.98039 -8.113 1.76336 172.12 0.020758 84.638 0.99663 -2.956 200 0.97182 -16.42 1.76263 164.53 0.040951 79.583 0.9904 -5.889 300 0.95852 -24.84 1.75873 157.11 0.060356 75.184 0.98122 -8.73 400 0.9397 -33.13 1.73345 150.11 0.077568 70.52 0.9697 -11.44 500 0.91686 -41.01 1.70011 143.57 0.093208 66.699 0.95695 -13.96 600 0.88943 -48.17 1.64633 137.82 0.10714 62.74 0.94367 -16.19 700 0.86058 -54.86 1.58984 132.32 0.11778 59.537 0.93055 -18.18 800 0.82427 -61.21 1.52871 126.86 0.12673 56.427 0.91618 -19.97 900 0.78271 -67.29 1.46516 121.35 0.13416 53.766 0.90127 -21.6 1000 0.73995 -73.67 1.41083 115.96 0.13969 50.967 0.88569 -23.13 1200 0.66618 -87.91 1.32322 105.23 0.14715 46.424 0.85374 -26.04 1400 0.6122 -101.9 1.25664 95.893 0.14921 42.969 0.828 -28.82 1600 0.57492 -113.3 1.18981 88.592 0.14715 42.308 0.81439 -31.05 1800 0.52156 -123.7 1.11201 82.589 0.1428 43.658 0.80362 -32.93 2000 0.46793 -136.5 1.03789 76.558 0.13702 46.123 0.78528 -34.71 2200 0.43893 -151.9 0.97597 70.328 0.13277 50.336 0.76371 -37.04 2400 0.44074 -164.7 0.93767 64.698 0.13169 56.781 0.75114 -40.04 2600 0.43597 -174 0.89593 60.501 0.13873 64.86 0.75146 -43.09 2800 0.41396 175.85 0.86682 57.637 0.15216 72.329 0.75002 -45.37 3000 0.40454 161.67 0.82126 54.336 0.16884 78.288 0.73333 -47.41