! Filename: PBR941B.S2P Version: 3.0 ! Philips part #: PBR941 Date: July 1998 ! Bias condition: Vce=3V, Ic=1.0mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 40 0.96497 -4.11 3.44869 176.06 0.008286 84.979 0.99723 -1.64 100 0.95877 -10.27 3.42773 170.35 0.020307 83.886 0.99308 -3.997 200 0.93853 -20.55 3.38247 161.17 0.040037 77.802 0.97887 -7.888 300 0.90842 -30.77 3.31513 152.39 0.057823 72.469 0.95844 -11.52 400 0.87069 -40.6 3.19429 144.36 0.073376 67.626 0.93384 -14.75 500 0.82923 -49.7 3.05332 137.13 0.086092 63.727 0.90921 -17.53 600 0.78809 -57.67 2.88857 130.92 0.097083 60.08 0.88484 -19.82 700 0.74367 -64.85 2.72491 125.2 0.1049 57.549 0.86257 -21.66 800 0.69601 -71.48 2.5614 119.68 0.11138 55.515 0.84195 -23.19 900 0.64503 -77.69 2.40314 114.37 0.11647 53.634 0.82175 -24.5 1000 0.59556 -84.16 2.26826 109.26 0.12038 52.263 0.80184 -25.61 1200 0.51398 -98.64 2.04616 99.443 0.12638 50.391 0.76483 -27.71 1400 0.462 -112.5 1.88041 91.19 0.12973 50.01 0.73773 -29.81 1600 0.42662 -123.1 1.7316 84.74 0.13203 52.093 0.72432 -31.37 1800 0.37535 -133.1 1.58916 79.312 0.1348 55.396 0.71651 -32.66 2000 0.32772 -147 1.46371 73.807 0.13846 58.717 0.70135 -33.85 2200 0.31473 -163.8 1.365 68.333 0.14481 62.463 0.68085 -35.57 2400 0.32687 -175.4 1.29847 63.17 0.15384 66.684 0.66862 -38.1 2600 0.32521 177.08 1.23201 59.298 0.16802 70.973 0.6683 -40.87 2800 0.30574 167.47 1.18075 56.399 0.18532 74.415 0.66939 -42.81 3000 0.30071 152.43 1.11291 52.718 0.20318 76.838 0.65741 -44.31