! Filename: PBR941C.S2P Version: 3.0 ! Philips part #: PBR941 Date: July 1998 ! Bias condition: Vce=3V, Ic=2.0mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 40 0.93152 -5.571 6.57414 174.6 0.00826 86.743 0.99419 -2.407 100 0.91584 -13.91 6.47367 166.88 0.019695 82.496 0.98425 -5.916 200 0.87015 -27.41 6.20901 154.83 0.038361 74.913 0.95093 -11.3 300 0.80954 -40.14 5.85149 143.96 0.053262 69.288 0.90645 -15.77 400 0.74294 -51.65 5.40008 134.65 0.065555 64.556 0.86073 -19.23 500 0.67912 -61.74 4.95296 126.78 0.074915 61.618 0.8199 -21.79 600 0.6216 -69.93 4.51876 120.4 0.082788 59.576 0.78563 -23.56 700 0.56896 -77.14 4.13022 114.78 0.088707 58.512 0.7584 -24.72 800 0.51666 -83.35 3.77485 109.68 0.093973 58.039 0.73625 -25.55 900 0.46447 -89.13 3.46152 104.95 0.098789 57.868 0.71642 -26.14 1000 0.41711 -95.36 3.202 100.47 0.1034 58.21 0.69828 -26.65 1200 0.34555 -109.6 2.79264 92.227 0.11216 59.288 0.66622 -27.73 1400 0.30623 -123.6 2.49941 85.428 0.12093 60.86 0.6434 -29.12 1600 0.27849 -133.1 2.25812 80.045 0.13017 63.307 0.63576 -30.27 1800 0.23794 -142.8 2.04467 75.439 0.14107 66.227 0.63345 -31.14 2000 0.20054 -159.4 1.86677 70.71 0.15225 68.227 0.62344 -31.86 2200 0.20357 -179.3 1.73156 65.985 0.16507 69.892 0.60539 -33.14 2400 0.22612 170.91 1.63985 61.655 0.1795 71.55 0.59233 -35.38 2600 0.22921 166.14 1.5454 58.238 0.19679 73.291 0.59247 -37.96 2800 0.21093 157.1 1.47263 55.483 0.21534 74.54 0.59598 -39.75 3000 0.21353 140.24 1.38506 52.003 0.2324 75.109 0.5875 -40.77