! Filename: PBR941D.S2P Version: 3.0 ! Philips part #: PBR941 Date: July 1998 ! Bias condition: Vce=3V, Ic=5.0mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 40 0.83797 -9.193 14.32767 171.04 0.007714 85.213 0.98465 -4.348 100 0.79594 -22.27 13.63242 158.69 0.018245 78.482 0.95022 -10.29 200 0.68802 -41.53 11.95614 141.37 0.033335 70.611 0.86164 -17.62 300 0.57703 -57.08 10.1917 128.22 0.043651 66.504 0.77553 -21.76 400 0.48672 -69.35 8.63311 118.63 0.052227 65.226 0.71011 -23.79 500 0.41861 -79.12 7.41569 111.47 0.059297 65.229 0.66541 -24.65 600 0.36693 -86.22 6.44685 106.1 0.066927 65.85 0.63609 -24.91 700 0.32308 -91.96 5.68176 101.63 0.073526 66.742 0.61778 -24.92 800 0.2845 -96.74 5.05785 97.662 0.080258 67.904 0.60508 -24.8 900 0.24576 -101.6 4.54913 94.038 0.087024 68.821 0.59489 -24.7 1000 0.21099 -107.7 4.14189 90.675 0.094391 69.8 0.58521 -24.68 1200 0.16726 -124.7 3.52655 84.574 0.10871 71.026 0.5661 -25.08 1400 0.15195 -140 3.10187 79.499 0.12408 72.046 0.55171 -26.24 1600 0.13895 -147.6 2.76675 75.317 0.13942 72.993 0.55031 -27.36 1800 0.10906 -158.4 2.48026 71.604 0.15532 73.972 0.55471 -28.14 2000 0.090824 173.54 2.25488 67.647 0.17106 74.166 0.55017 -28.62 2200 0.11918 150.56 2.08647 63.783 0.18753 73.939 0.53428 -29.61 2400 0.14877 147.38 1.97072 60.205 0.20508 73.945 0.52039 -31.69 2600 0.14843 147.58 1.84864 57.329 0.22449 74.126 0.51952 -34.31 2800 0.13483 138.6 1.75271 54.968 0.24298 74.012 0.52558 -36.12 3000 0.14714 118.97 1.64636 51.732 0.26005 73.347 0.52019 -36.78