! Filename: PBR941E.S2P Version: 3.0 ! Philips part #: PBR941 Date: July 1998 ! Bias condition: Vce=3V, Ic=10mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 40 0.71404 -13.49 23.38392 166.87 0.007242 83.081 0.96815 -6.569 100 0.63959 -31.7 21.03479 149.78 0.016763 76.973 0.8963 -14.57 200 0.49019 -54.61 16.38902 129.42 0.028246 69.819 0.75777 -21.46 300 0.37523 -70.68 12.7784 116.74 0.037074 69.346 0.66255 -23.39 400 0.30332 -82.41 10.2581 108.48 0.044979 70.339 0.60662 -23.51 500 0.25336 -91.6 8.52571 102.65 0.052962 71.549 0.57483 -23.24 600 0.22082 -97.5 7.26396 98.36 0.061434 73.013 0.55744 -22.82 700 0.19325 -102.2 6.31821 94.843 0.069376 74.196 0.54886 -22.51 800 0.16568 -106.1 5.57599 91.631 0.077223 74.893 0.54413 -22.25 900 0.13777 -110.9 4.98372 88.692 0.086191 75.613 0.54019 -22.09 1000 0.1128 -118.3 4.51784 85.913 0.094362 75.955 0.53572 -22.1 1200 0.08958 -141.9 3.81964 80.846 0.11186 76.225 0.52335 -22.61 1400 0.091868 -159.6 3.34403 76.631 0.12857 76.304 0.51264 -23.96 1600 0.085726 -165.4 2.96975 73.039 0.14616 76.366 0.51391 -25.33 1800 0.063583 177.67 2.65471 69.703 0.16359 76.705 0.52139 -26.19 2000 0.066462 138.73 2.4115 66.092 0.18003 75.996 0.5186 -26.77 2200 0.10683 127.12 2.22984 62.637 0.19868 75.178 0.50325 -27.64 2400 0.13098 131.27 2.10441 59.383 0.21643 74.682 0.48921 -29.72 2600 0.13028 134.36 1.97182 56.791 0.23595 74.336 0.48718 -32.51 2800 0.11674 125.33 1.86617 54.636 0.2551 73.919 0.49399 -34.32 3000 0.13445 105.7 1.75145 51.514 0.27204 72.823 0.48973 -34.85