! Filename: PBR941F.S2P Version: 3.0 ! Philips part #: PBR941 Date: July 1998 ! Bias condition: Vce=3V, Ic=15mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 40 0.61979 -16.92 29.30068 163.91 0.006961 80.655 0.95311 -8.019 100 0.52746 -38.56 25.11815 144.03 0.015495 75.059 0.8523 -16.84 200 0.37433 -63.29 18.13325 123.11 0.025728 71.249 0.69752 -22.3 300 0.27765 -79.93 13.58044 111.37 0.034292 72.301 0.61029 -22.75 400 0.2221 -92.18 10.68317 104.03 0.04258 73.694 0.56448 -22.12 500 0.18784 -101.6 8.78191 98.937 0.051198 75.451 0.541 -21.55 600 0.16391 -107.6 7.43739 95.162 0.059858 76.117 0.52956 -21.08 700 0.14323 -112.1 6.44098 92.011 0.068758 77.308 0.52521 -20.85 800 0.12212 -116.8 5.67059 89.122 0.077169 77.635 0.52386 -20.66 900 0.099646 -122.8 5.06111 86.427 0.086155 78.253 0.52267 -20.63 1000 0.081787 -133.2 4.58264 83.865 0.09496 78.199 0.52001 -20.69 1200 0.074092 -163.2 3.86814 79.214 0.11289 78.334 0.5097 -21.4 1400 0.083757 -177.4 3.38128 75.293 0.13042 77.939 0.50022 -22.87 1600 0.078904 178.3 2.99989 71.878 0.14844 77.856 0.50243 -24.4 1800 0.063801 157.87 2.68083 68.648 0.16624 77.648 0.51063 -25.43 2000 0.078068 126.31 2.43418 65.194 0.18366 76.839 0.5088 -26.04 2200 0.11865 119.66 2.25233 61.846 0.20196 75.944 0.49335 -26.92 2400 0.14015 125.41 2.12475 58.753 0.22046 75.178 0.47885 -29.08 2600 0.13558 128.99 1.98767 56.188 0.24015 74.787 0.47738 -31.94 2800 0.12289 119.53 1.88063 54.039 0.25932 74.065 0.48362 -33.84 3000 0.14391 103.03 1.76593 50.965 0.27655 72.884 0.48006 -34.37