! Filename: PBR941G.S2P Version: 3.0 ! Philips part #: PBR941 Date: July 1998 ! Bias condition: Vce=3V, Ic=20mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 40 0.54331 -20.38 33.04364 161.57 0.006582 81.365 0.93684 -9.075 100 0.44402 -45.31 27.18149 139.83 0.014436 74.725 0.81694 -18.11 200 0.3019 -72.26 18.64072 119.02 0.024529 72.281 0.65908 -22.13 300 0.22327 -90.69 13.6447 108.07 0.032774 74.901 0.58151 -21.62 400 0.18099 -104.5 10.62715 101.37 0.041265 75.964 0.54366 -20.71 500 0.15783 -114.9 8.68779 96.674 0.050413 77.548 0.52524 -20.14 600 0.14037 -121.3 7.33303 93.174 0.059529 78.137 0.5172 -19.78 700 0.12437 -126.7 6.3421 90.245 0.068094 78.941 0.51512 -19.66 800 0.10771 -132.7 5.57704 87.511 0.076858 79.308 0.51556 -19.62 900 0.089905 -142 4.97537 84.95 0.086151 79.53 0.51511 -19.68 1000 0.080065 -155.2 4.50362 82.499 0.095202 79.479 0.51375 -19.86 1200 0.084516 178.75 3.79909 78.035 0.11334 79.309 0.50487 -20.74 1400 0.098716 169.35 3.31944 74.235 0.13108 78.95 0.4961 -22.4 1600 0.092561 166.4 2.94319 70.876 0.14945 78.793 0.49838 -24.09 1800 0.083203 148.69 2.63077 67.711 0.16775 78.382 0.5067 -25.17 2000 0.099931 124.44 2.38972 64.26 0.18554 77.475 0.50518 -25.88 2200 0.13968 119.44 2.21113 60.977 0.20399 76.471 0.48957 -26.84 2400 0.15982 124.36 2.08434 57.922 0.22289 75.659 0.47491 -29.07 2600 0.15563 126.96 1.95114 55.414 0.24289 75.163 0.47349 -32.06 2800 0.14247 118.63 1.84531 53.216 0.262 74.405 0.47955 -34.05 3000 0.16289 104.07 1.73314 50.143 0.27987 73.244 0.47567 -34.6