! Filename: PBR941H.S2P Version: 3.0 ! Philips part #: PBR941 Date: July 1998 ! Bias condition: Vce=3V, Ic=30mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 40 0.41674 -32.2 34.49219 156.86 0.006845 77.781 0.87879 -10.72 100 0.32999 -69.57 26.03811 132.42 0.014056 73.2 0.73403 -18.92 200 0.24402 -107.8 16.43814 112.64 0.023134 72.469 0.59515 -20 300 0.21311 -131.2 11.66907 103.1 0.031871 75.293 0.54064 -18.63 400 0.2029 -145.5 8.97065 97.324 0.040493 77.406 0.5168 -17.78 500 0.19763 -155 7.28919 93.199 0.049408 78.724 0.50653 -17.58 600 0.19034 -161.5 6.14015 90.114 0.058513 79.729 0.50319 -17.71 700 0.182 -167.3 5.30683 87.376 0.067802 80.695 0.50397 -18.03 800 0.17474 -174 4.67103 84.806 0.076821 80.851 0.50611 -18.39 900 0.16901 178.18 4.17174 82.366 0.086101 81.018 0.50681 -18.82 1000 0.16981 170.24 3.78229 80.023 0.095534 80.953 0.50581 -19.27 1200 0.18591 159.15 3.19249 75.713 0.11436 80.709 0.4981 -20.64 1400 0.19778 153.96 2.79128 72.008 0.13236 80.321 0.48999 -22.8 1600 0.19241 150.09 2.48019 68.577 0.15153 80.099 0.49193 -24.87 1800 0.18697 139.76 2.22753 65.297 0.17136 79.581 0.4989 -26.4 2000 0.20652 127.19 2.03226 61.828 0.19062 78.721 0.49565 -27.39 2200 0.24341 122.28 1.88465 58.621 0.2104 77.732 0.47928 -28.74 2400 0.26294 123.78 1.7771 55.642 0.23006 76.952 0.46348 -31.38 2600 0.25527 123.36 1.66526 53.078 0.2517 76.253 0.46102 -34.71 2800 0.24501 116.34 1.57969 50.72 0.27282 75.244 0.46496 -36.92 3000 0.26416 105.79 1.49114 47.631 0.2922 73.827 0.45837 -37.71