! Filename: PBR941I.S2P Version: 3.0 ! Philips part #: PBR941 Date: July 1998 ! Bias condition: Vce=3V, Ic=40mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 40 0.31803 -55.51 30.46782 152.02 0.007461 72.292 0.78306 -12.16 100 0.31484 -107.3 20.98815 126.04 0.014477 68.912 0.63403 -18.69 200 0.31729 -143.8 12.42356 107.85 0.023554 71.134 0.52733 -17.65 300 0.32222 -160 8.64893 99.502 0.032012 74.617 0.49166 -16.21 400 0.3248 -168.8 6.60412 94.393 0.041303 76.884 0.47742 -15.88 500 0.32522 -175.2 5.35609 90.684 0.050691 79.235 0.47168 -16.23 600 0.32094 -179.9 4.51721 87.733 0.060084 79.804 0.47079 -16.84 700 0.31656 175.6 3.91455 85.084 0.06973 80.563 0.4725 -17.65 800 0.31234 171.01 3.45905 82.53 0.079299 81.072 0.47539 -18.35 900 0.31091 165.42 3.10404 80.104 0.089041 81.187 0.47642 -19.05 1000 0.31458 160.46 2.8241 77.805 0.098917 81.238 0.47538 -19.79 1200 0.32926 153.22 2.39638 73.493 0.11869 80.864 0.46802 -21.56 1400 0.33795 148.72 2.10462 69.698 0.13814 80.706 0.45992 -24.24 1600 0.32902 144.11 1.88315 66.027 0.15872 80.236 0.46017 -26.78 1800 0.32706 136.14 1.70743 62.457 0.17984 79.638 0.46488 -28.6 2000 0.34607 127.32 1.57353 58.766 0.20102 78.471 0.45964 -29.87 2200 0.37984 123.25 1.46707 55.605 0.22219 77.438 0.44179 -31.61 2400 0.39403 122.53 1.38601 52.659 0.24329 76.663 0.42565 -34.73 2600 0.38325 120.51 1.30287 49.849 0.26738 75.714 0.42099 -38.48 2800 0.37555 114.09 1.24363 47.261 0.29025 74.273 0.42256 -40.93 3000 0.39538 105.68 1.18265 44.082 0.31144 72.764 0.41217 -41.97