! Filename: PBR941J.S2P Version: 3.0 ! Philips part #: PBR941 Date: July 1998 ! Bias condition: Vce=6V, Ic=0.5mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 40 0.98459 -3.159 1.7511 176.86 0.008062 88.366 0.99898 -1.152 100 0.98131 -7.958 1.74581 172.26 0.01969 85.973 0.99687 -2.818 200 0.97336 -16.06 1.7466 164.84 0.039078 79.624 0.99095 -5.645 300 0.96075 -24.29 1.74476 157.52 0.057336 75.631 0.98241 -8.356 400 0.94324 -32.27 1.72183 150.65 0.074138 71.154 0.97148 -10.96 500 0.92105 -40.03 1.69035 144.22 0.088958 67.354 0.95967 -13.38 600 0.89342 -47.11 1.63767 138.55 0.10225 63.553 0.94713 -15.53 700 0.86414 -53.53 1.58164 133.14 0.11282 60.481 0.93437 -17.48 800 0.82735 -59.75 1.52148 127.73 0.12148 57.344 0.92152 -19.22 900 0.78536 -65.73 1.45917 122.28 0.12855 54.795 0.90725 -20.79 1000 0.74518 -71.99 1.4075 116.88 0.13413 52.07 0.89202 -22.27 1200 0.66966 -85.97 1.32182 106.3 0.14168 47.562 0.86175 -25.13 1400 0.61515 -99.75 1.25889 96.951 0.14426 44.181 0.83751 -27.86 1600 0.57426 -111.1 1.19111 89.792 0.14247 43.41 0.8234 -30.05 1800 0.52071 -121.4 1.11198 83.767 0.1383 45.148 0.81325 -31.85 2000 0.4641 -133.8 1.03897 77.767 0.1329 47.543 0.79516 -33.57 2200 0.43334 -149.3 0.97878 71.415 0.12929 51.717 0.77422 -35.84 2400 0.4315 -162.3 0.94042 65.666 0.12854 58.055 0.76179 -38.76 2600 0.42729 -171.6 0.89848 61.567 0.13552 66.194 0.76279 -41.7 2800 0.40424 177.81 0.86885 58.735 0.1483 73.64 0.76108 -43.93 3000 0.39343 163.52 0.82133 55.298 0.16511 79.244 0.74554 -45.87 ! Noise data: ! Freq. Fmin Gamma-opt rn 500 1.376 0.696 23.53 0.848 900 0.935 0.716 30.55 0.695 1000 1.377 0.661 41.13 0.68 2000 2.475 0.497 108.02 0.344