! Filename: PBR941L.S2P Version: 3.0 ! Philips part #: PBR941 Date: July 1998 ! Bias condition: Vce=6V, Ic=2.0mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 40 0.93557 -5.374 6.52822 174.72 0.007862 86.638 0.99454 -2.297 100 0.92169 -13.36 6.43169 167.17 0.018829 81.478 0.98505 -5.6 200 0.87839 -26.42 6.18163 155.4 0.036552 75.238 0.95373 -10.77 300 0.81794 -38.71 5.84603 144.7 0.051095 69.969 0.91219 -15.06 400 0.75303 -49.71 5.41227 135.5 0.062805 65.437 0.86872 -18.4 500 0.68992 -59.48 4.97656 127.69 0.072363 62.375 0.82946 -20.87 600 0.63172 -67.55 4.54648 121.36 0.080479 60.484 0.79617 -22.61 700 0.57668 -74.36 4.16256 115.78 0.086153 59.528 0.76974 -23.77 800 0.52521 -80.46 3.80896 110.66 0.091679 59.072 0.74857 -24.59 900 0.47191 -85.9 3.49642 105.91 0.096212 58.873 0.72901 -25.21 1000 0.42337 -91.89 3.2354 101.46 0.10053 58.968 0.71113 -25.72 1200 0.34899 -105.6 2.82668 93.201 0.10948 60.092 0.67974 -26.77 1400 0.30542 -119.1 2.53459 86.383 0.11751 61.488 0.65766 -28.19 1600 0.27693 -128 2.28966 81.001 0.12717 64.141 0.64936 -29.28 1800 0.23256 -137 2.07104 76.44 0.13753 66.915 0.64688 -30.08 2000 0.1913 -153.5 1.8915 71.659 0.14798 68.788 0.6378 -30.78 2200 0.19017 -174.1 1.75448 66.947 0.16094 70.548 0.61995 -32 2400 0.21135 174.63 1.66209 62.515 0.1745 72.154 0.60738 -34.14 2600 0.21247 169.39 1.56692 59.167 0.19173 74.073 0.60716 -36.66 2800 0.19462 160.23 1.49215 56.515 0.20937 75.334 0.61131 -38.39 3000 0.1946 142.22 1.40246 53.029 0.22622 75.819 0.60329 -39.35 ! Noise data: ! Freq. Fmin Gamma-opt rn 500 1.038 0.588 13.28 0.379 900 1.111 0.497 29.36 0.372 1000 1.168 0.448 32.72 1.369 2000 1.951 0.206 103.64 0.22