! Filename: PBR941M.S2P Version: 3.0 ! Philips part #: PBR941 Date: July 1998 ! Bias condition: Vce=6V, Ic=5.0mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 40 0.85175 -8.699 14.17822 171.24 0.007316 83.616 0.98517 -4.087 100 0.81217 -21.05 13.52792 159.27 0.017395 80.224 0.95367 -9.744 200 0.70639 -39.35 11.94811 142.34 0.032074 71.384 0.87052 -16.79 300 0.59545 -54.18 10.25597 129.31 0.042502 67.587 0.7878 -20.86 400 0.50414 -65.76 8.73095 119.69 0.050855 65.813 0.72413 -22.91 500 0.43293 -75 7.5187 112.51 0.058008 65.67 0.67989 -23.83 600 0.37978 -81.57 6.55271 107.12 0.065464 66.402 0.65056 -24.11 700 0.33484 -86.95 5.78092 102.63 0.072049 67.174 0.6318 -24.15 800 0.29359 -91.01 5.14924 98.639 0.078293 68.182 0.61949 -24.02 900 0.25243 -95.09 4.63262 95.001 0.085398 69.297 0.60898 -23.94 1000 0.21742 -100.2 4.21941 91.598 0.092726 70.155 0.59947 -23.88 1200 0.16664 -115.1 3.59582 85.471 0.10707 71.263 0.58042 -24.31 1400 0.1461 -129.5 3.16521 80.383 0.12116 72.244 0.56633 -25.44 1600 0.13069 -136.3 2.82271 76.271 0.13638 73.4 0.56471 -26.49 1800 0.097716 -145.9 2.529 72.595 0.1514 74.251 0.56923 -27.21 2000 0.072178 -176 2.29877 68.623 0.16706 74.415 0.565 -27.7 2200 0.095698 153.65 2.12711 64.747 0.18316 74.316 0.54907 -28.6 2400 0.12321 150.27 2.00946 61.198 0.20001 74.445 0.53578 -30.59 2600 0.12586 150.36 1.8846 58.368 0.21872 74.606 0.53544 -33.13 2800 0.11122 140.41 1.78769 56.091 0.23633 74.558 0.54088 -34.88 3000 0.12268 118.35 1.67656 52.815 0.25276 73.974 0.53632 -35.42 ! Noise data: ! Freq. Fmin Gamma-opt rn 500 1.372 0.368 12.68 0.302 900 1.344 0.322 23.15 0.263 1000 1.403 0.31 28.56 0.283 2000 2.036 0.07 103.17 0.226