! Filename: PBR941N.S2P Version: 3.0 ! Philips part #: PBR941 Date: July 1998 ! Bias condition: Vce=6V, Ic=10mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 40 0.74726 -12.42 23.09583 167.26 0.007101 83.639 0.96996 -6.143 100 0.67421 -29.37 20.93736 150.79 0.016277 76.663 0.90354 -13.77 200 0.52302 -50.69 16.52918 130.73 0.027659 70.645 0.77223 -20.59 300 0.40338 -65.27 12.99882 117.96 0.036285 69.751 0.6786 -22.65 400 0.32457 -75.86 10.48043 109.59 0.044398 70.44 0.62197 -22.89 500 0.27106 -83.71 8.73405 103.69 0.052189 71.831 0.5898 -22.68 600 0.23378 -88.82 7.45218 99.392 0.060278 72.852 0.57174 -22.27 700 0.20332 -92.22 6.48427 95.813 0.068312 74.236 0.56265 -21.99 800 0.17483 -95 5.72267 92.597 0.076126 74.866 0.55837 -21.72 900 0.14507 -97.36 5.11485 89.639 0.084292 75.491 0.55378 -21.57 1000 0.11731 -101.8 4.63685 86.858 0.092689 75.682 0.5488 -21.5 1200 0.083163 -121.2 3.9239 81.77 0.10965 76.389 0.53681 -21.98 1400 0.07628 -141 3.43689 77.579 0.12599 76.397 0.52592 -23.26 1600 0.070488 -144.8 3.05183 74.041 0.14303 76.589 0.52673 -24.55 1800 0.04216 -160.4 2.72661 70.769 0.15981 76.781 0.53466 -25.38 2000 0.037293 138.66 2.47358 67.198 0.17605 76.277 0.53213 -25.88 2200 0.077143 122.43 2.28878 63.715 0.19375 75.401 0.51697 -26.69 2400 0.10153 130.19 2.16134 60.492 0.21117 74.974 0.50306 -28.64 2600 0.099332 135.43 2.02409 57.995 0.23004 74.578 0.50162 -31.31 2800 0.087852 123.81 1.91571 55.853 0.2485 74.197 0.50855 -33.07 3000 0.10706 100.92 1.79596 52.762 0.26471 73.225 0.50494 -33.55 ! Noise data: ! Freq. Fmin Gamma-opt rn 500 1.702 0.176 2.23 0.345 900 1.72 0.165 18.62 0.237 1000 1.76 0.172 29.24 0.258 2000 2.331 0.065 -139.91 0.254