! Filename: PBR941O.S2P Version: 3.0 ! Philips part #: PBR941 Date: July 1998 ! Bias condition: Vce=6V, Ic=15mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 40 0.67081 -15.23 29.04016 164.53 0.006709 82.699 0.95694 -7.509 100 0.57942 -34.93 25.1977 145.39 0.015277 76.888 0.86441 -15.98 200 0.41629 -57.06 18.50412 124.58 0.025592 71.866 0.71518 -21.58 300 0.30905 -71.28 13.9765 112.68 0.033853 72.253 0.62709 -22.25 400 0.24442 -81.25 11.03852 105.21 0.042381 73.303 0.58015 -21.71 500 0.20269 -88.63 9.09655 100.01 0.050514 75.138 0.5554 -21.19 600 0.17509 -92.86 7.70704 96.207 0.05929 76.004 0.54311 -20.73 700 0.15276 -95.82 6.67997 93.065 0.067602 77.2 0.5381 -20.43 800 0.12888 -97.62 5.87844 90.162 0.075884 77.593 0.53713 -20.26 900 0.10379 -99.96 5.24683 87.466 0.084528 77.897 0.53491 -20.16 1000 0.080036 -104.7 4.75031 84.926 0.093473 78.047 0.53197 -20.21 1200 0.055278 -132 4.01101 80.254 0.11091 78.046 0.52208 -20.83 1400 0.056116 -154 3.50928 76.383 0.12779 77.806 0.51237 -22.24 1600 0.051148 -156.4 3.11249 73.051 0.1452 77.794 0.51442 -23.64 1800 0.028527 -179.3 2.77812 69.906 0.16253 77.494 0.52265 -24.57 2000 0.041722 115.83 2.52068 66.488 0.17963 76.849 0.52103 -25.12 2200 0.082759 111.99 2.33186 63.116 0.19725 75.807 0.50566 -25.94 2400 0.10404 122.58 2.20193 60.041 0.21486 75.263 0.49191 -27.93 2600 0.098883 128.02 2.06017 57.608 0.23442 74.905 0.4897 -30.63 2800 0.08722 117.03 1.94681 55.536 0.25258 74.204 0.49708 -32.43 3000 0.10935 95.955 1.82679 52.515 0.26918 73.142 0.49403 -32.87 ! Noise data: ! Freq. Fmin Gamma-opt rn 500 2.017 0.148 12.9 0.263 900 2.003 0.06 -23.43 0.197 1000 2.059 0.081 27.92 0.261 2000 2.623 0.131 -127.26 0.297