! Filename: PBR941P.S2P Version: 3.0 ! Philips part #: PBR941 Date: July 1998 ! Bias condition: Vce=6V, Ic=20mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 40 0.616 -17.51 33.03678 162.52 0.006603 81.085 0.94511 -8.441 100 0.5113 -39.12 27.67705 141.66 0.014263 76.202 0.8349 -17.22 200 0.35188 -62.1 19.37888 120.84 0.024365 72.661 0.67974 -21.65 300 0.25538 -76.37 14.31867 109.64 0.032769 74.137 0.59951 -21.45 400 0.2003 -86.55 11.19443 102.71 0.041241 75.677 0.55904 -20.6 500 0.16692 -94.24 9.17497 97.944 0.049883 76.985 0.53934 -20 600 0.14511 -98.67 7.75215 94.429 0.058587 77.672 0.53052 -19.59 700 0.12547 -101 6.70248 91.494 0.06721 78.532 0.52765 -19.39 800 0.1057 -103 5.89245 88.78 0.075845 79.076 0.52804 -19.28 900 0.08236 -106.4 5.25516 86.207 0.084695 79.048 0.527 -19.31 1000 0.062455 -113.1 4.75547 83.787 0.093668 79.355 0.52546 -19.43 1200 0.045876 -149 4.01411 79.32 0.11132 79.056 0.5164 -20.15 1400 0.053928 -170.6 3.5089 75.601 0.12892 78.61 0.50699 -21.69 1600 0.049761 -172 3.11035 72.361 0.14638 78.431 0.50923 -23.16 1800 0.032561 156.65 2.77627 69.279 0.16394 78.067 0.51801 -24.18 2000 0.052801 110.55 2.51858 65.881 0.181 77.19 0.51732 -24.77 2200 0.092695 111.09 2.33097 62.606 0.199 76.292 0.50213 -25.61 2400 0.11196 121.27 2.1984 59.605 0.2169 75.496 0.48784 -27.68 2600 0.1063 125.26 2.0579 57.153 0.23613 75.062 0.48565 -30.39 2800 0.096083 115.2 1.94446 55.143 0.2549 74.394 0.49261 -32.26 3000 0.1172 96.479 1.82465 52.12 0.27151 73.24 0.48964 -32.75 ! Noise data: ! Freq. Fmin Gamma-opt rn 500 2.273 0.074 29.79 0.237 900 2.274 0.03 -135.12 0.187 1000 2.332 0.017 26.68 0.255 2000 2.913 0.178 -121.35 0.337