! Filename: PBR941Q.S2P Version: 3.0 ! Philips part #: PBR941 Date: July 1998 ! Bias condition: Vce=6V, Ic=30mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 40 0.52923 -22.18 37.29132 159.46 0.006528 80.19 0.92148 -9.603 100 0.41653 -48.1 29.52267 136.43 0.013374 74.354 0.78933 -18.17 200 0.2706 -74.02 19.43047 116.08 0.022948 73.733 0.63902 -20.56 300 0.19554 -91.18 14.0026 105.89 0.031243 76.298 0.57327 -19.46 400 0.15812 -103.7 10.82749 99.726 0.039928 77.57 0.54286 -18.47 500 0.13573 -113.5 8.82974 95.436 0.048807 78.784 0.529 -18.03 600 0.11943 -119.6 7.43871 92.225 0.057882 79.493 0.52369 -17.83 700 0.10523 -123.9 6.42331 89.536 0.066677 80.204 0.52353 -17.92 800 0.090184 -129.2 5.64366 86.965 0.07499 80.561 0.52504 -18.01 900 0.072413 -139.1 5.03315 84.533 0.084077 80.499 0.5254 -18.2 1000 0.060581 -154.2 4.55416 82.217 0.092857 80.356 0.52513 -18.45 1200 0.067665 176.2 3.84357 77.926 0.1109 80.249 0.51661 -19.46 1400 0.081179 166.87 3.35853 74.341 0.12889 79.698 0.5082 -21.16 1600 0.075987 164.2 2.97719 71.12 0.14654 79.41 0.51084 -22.92 1800 0.067201 143.14 2.66034 68.045 0.16427 79.112 0.5196 -24.12 2000 0.088081 118.64 2.41531 64.677 0.18204 78.309 0.51829 -24.83 2200 0.12816 114.82 2.23665 61.446 0.20012 77.142 0.50302 -25.79 2400 0.14748 121.27 2.10951 58.459 0.21866 76.53 0.48828 -27.98 2600 0.14209 124.07 1.97465 56.046 0.23858 75.919 0.48637 -30.9 2800 0.1318 115.6 1.86528 53.942 0.25745 75.232 0.49315 -32.91 3000 0.15234 100.35 1.75276 50.888 0.27489 74.042 0.48968 -33.45 ! Noise data: ! Freq. Fmin Gamma-opt rn 500 2.693 0.021 -140.42 0.278 900 2.762 0.124 -142.94 0.215 1000 2.831 0.098 -135.95 0.258 2000 3.554 0.269 -110.13 0.446