! Filename: PBR941R.S2P Version: 3.0 ! Philips part #: PBR941 Date: July 1998 ! Bias condition: Vce=6V, Ic=40mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 40 0.45684 -30.42 36.26798 156.44 0.00637 75.916 0.8786 -10.14 100 0.34697 -65.21 27.07845 131.89 0.013306 72.933 0.73846 -17.52 200 0.23764 -100.7 16.95201 112.54 0.021917 72.156 0.61132 -18.07 300 0.19406 -123.8 12.0259 103.41 0.030293 76.506 0.5632 -16.79 400 0.17704 -139 9.25413 97.891 0.038842 77.992 0.54187 -16.18 500 0.16731 -149.1 7.53711 94.021 0.047589 79.635 0.53227 -16.23 600 0.15828 -156 6.35758 91.08 0.056565 80.411 0.52936 -16.46 700 0.14925 -161.8 5.50149 88.462 0.065287 81.11 0.52955 -16.9 800 0.14024 -169.6 4.84553 85.961 0.073726 81.568 0.53206 -17.32 900 0.13258 -178.5 4.33239 83.574 0.083041 81.653 0.53285 -17.81 1000 0.13219 171.94 3.92973 81.277 0.092375 81.685 0.53151 -18.29 1200 0.14898 158.96 3.32428 77.032 0.11028 81.434 0.52388 -19.64 1400 0.16112 154.26 2.91292 73.391 0.12855 80.999 0.5153 -21.74 1600 0.15464 149.97 2.59028 70.056 0.14633 80.811 0.51723 -23.71 1800 0.14992 138.52 2.32415 66.801 0.16534 80.411 0.52425 -25.16 2000 0.17122 124.03 2.11919 63.335 0.18308 79.566 0.52117 -26.12 2200 0.2075 119.79 1.96687 60.157 0.20246 78.691 0.50514 -27.44 2400 0.22716 122.12 1.85761 57.135 0.22188 77.933 0.49033 -29.96 2600 0.21991 122.49 1.74061 54.6 0.2431 77.287 0.48738 -33.03 2800 0.20946 114.98 1.64943 52.327 0.26279 76.341 0.49238 -35.11 3000 0.23173 103.85 1.55344 49.225 0.28177 75.123 0.48625 -35.92 ! Noise data: ! Freq. Fmin Gamma-opt rn 500 3.305 0.152 -161.59 0.252 900 3.262 0.594 -149.67 0.074 1000 3.717 0.265 -142.68 0.298 2000 4.767 0.387 -108.19 0.774