! Filename: PBR951A.S2P Version: 3.0 ! Philips part #: PBR951 Date: July 1998 ! Bias condition: Vce=3V, Ic=0.5mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 40 0.97786 -4.783 1.77955 175.91 0.012114 87.182 0.99834 -1.661 100 0.97388 -11.84 1.76718 170.06 0.029902 82.575 0.99473 -4.148 200 0.95845 -23.54 1.73898 160.63 0.058328 75.614 0.98411 -8.169 300 0.93664 -34.99 1.69929 151.52 0.084248 69.246 0.9687 -11.99 400 0.91206 -46.02 1.64867 142.95 0.10715 63.023 0.95045 -15.57 500 0.88386 -56.5 1.58461 134.88 0.1262 57.645 0.93009 -18.79 600 0.85608 -66.25 1.51644 127.58 0.1413 52.748 0.90952 -21.62 700 0.8237 -75.47 1.45029 120.54 0.15259 48.332 0.88925 -24.06 800 0.79006 -84.15 1.38061 113.98 0.16004 44.366 0.86953 -26.18 900 0.75823 -92.5 1.3167 107.8 0.16459 40.829 0.84996 -28.07 1000 0.72662 -100.6 1.25229 102.09 0.16706 37.715 0.8311 -29.81 1200 0.67797 -116.4 1.14744 91.741 0.16654 32.841 0.80029 -33.3 1400 0.64712 -130.7 1.06302 82.876 0.15931 30.087 0.78085 -36.79 1600 0.62428 -143.2 0.98593 75.487 0.14738 30.554 0.77109 -39.83 1800 0.59889 -155.6 0.91324 69.283 0.1341 34.268 0.7618 -42.4 2000 0.58387 -168.2 0.84874 63.724 0.12217 41.968 0.74395 -45.17 2200 0.58792 179.94 0.79523 58.931 0.11782 53.051 0.72427 -49.15 2400 0.59904 170.08 0.75401 54.522 0.12548 65.949 0.71551 -54.12 2600 0.59896 161.32 0.71504 51.481 0.1471 76.638 0.71856 -58.73 2800 0.59439 151.63 0.68559 49.481 0.17901 83.318 0.71617 -62.37 3000 0.60509 141.67 0.65523 47.941 0.21692 87.016 0.69052 -65.89