! Filename: PBR951B.S2P Version: 3.0 ! Philips part #: PBR951 Date: July 1998 ! Bias condition: Vce=3V, Ic=1.0mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 40 0.95752 -5.896 3.48673 175.15 0.01201 86.535 0.99625 -2.295 100 0.94891 -14.63 3.444 168.21 0.029327 81.258 0.98899 -5.681 200 0.92044 -28.81 3.33353 157.26 0.056517 73.249 0.9661 -11.02 300 0.88173 -42.39 3.18254 147.04 0.080095 66.06 0.93448 -15.8 400 0.83871 -55.13 3.00423 137.77 0.099368 59.874 0.89952 -19.97 500 0.79555 -66.73 2.80834 129.38 0.11404 54.654 0.86401 -23.46 600 0.7539 -77.27 2.61769 122.07 0.12504 50.449 0.83124 -26.26 700 0.71111 -86.92 2.44076 115.27 0.13251 47.095 0.80156 -28.44 800 0.67076 -95.83 2.2702 109.13 0.1371 44.369 0.77526 -30.17 900 0.63482 -104.2 2.12006 103.51 0.13977 42.283 0.75081 -31.61 1000 0.60078 -112.3 1.98041 98.363 0.14091 40.857 0.7289 -32.88 1200 0.55395 -127.9 1.76056 89.176 0.14097 39.64 0.6936 -35.51 1400 0.52586 -141.5 1.59165 81.337 0.13889 40.696 0.67202 -38.25 1600 0.50497 -153.1 1.45113 74.639 0.1367 44.464 0.66204 -40.72 1800 0.48364 -164.7 1.32924 68.943 0.1362 50.106 0.65424 -42.54 2000 0.47383 -176.9 1.22761 63.654 0.13971 56.895 0.63827 -44.49 2200 0.48366 172.24 1.14496 58.895 0.14893 63.621 0.61822 -47.7 2400 0.49804 163.83 1.08261 54.27 0.16477 69.68 0.60816 -52.16 2600 0.50067 156.38 1.02126 50.629 0.18709 74.491 0.61039 -56.37 2800 0.49682 147.73 0.97485 47.735 0.21508 77.745 0.61068 -59.42 3000 0.51002 138.4 0.92609 44.925 0.24564 79.759 0.59099 -62.05