! Filename: PBR951C.S2P Version: 3.0 ! Philips part #: PBR951 Date: July 1998 ! Bias condition: Vce=3V, Ic=2.0mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 40 0.91734 -7.886 6.7045 173.52 0.011671 85.32 0.99239 -3.471 100 0.89908 -19.43 6.53562 164.42 0.028385 78.751 0.97526 -8.492 200 0.84305 -37.66 6.10636 150.64 0.052949 69.711 0.92382 -15.88 300 0.77463 -54.13 5.57127 138.64 0.07207 62.355 0.86193 -21.69 400 0.70824 -68.72 5.01896 128.54 0.086156 56.872 0.8021 -26.1 500 0.64953 -81.36 4.49835 120.1 0.096132 53.114 0.74987 -29.25 600 0.59994 -92.3 4.04598 113.1 0.10339 50.741 0.70807 -31.43 700 0.55404 -101.9 3.658 106.9 0.10891 49.42 0.67458 -32.81 800 0.51552 -110.5 3.32112 101.55 0.11282 48.976 0.64723 -33.76 900 0.48238 -118.7 3.04005 96.72 0.11626 49.143 0.6238 -34.43 1000 0.4538 -126.5 2.79502 92.385 0.1193 49.585 0.60395 -34.97 1200 0.41868 -141.5 2.42396 84.727 0.12593 51.682 0.57242 -36.52 1400 0.40064 -154.1 2.1501 78.147 0.13357 54.696 0.55412 -38.61 1600 0.38564 -164.5 1.93505 72.389 0.14256 58.516 0.54766 -40.53 1800 0.3699 -175.4 1.75724 67.422 0.1541 62.411 0.54377 -41.68 2000 0.36751 172.82 1.61365 62.675 0.16731 65.719 0.53037 -42.81 2200 0.38351 162.9 1.50001 58.355 0.1836 68.468 0.51064 -45.24 2400 0.4007 156.27 1.41296 54.187 0.20295 70.754 0.49981 -49.2 2600 0.40435 150.72 1.33192 50.634 0.22595 72.544 0.50175 -53.31 2800 0.40142 143.02 1.26816 47.497 0.25105 73.365 0.50436 -55.91 3000 0.41636 134.33 1.20555 44.292 0.27682 73.907 0.48966 -57.56