! Filename: PBR951D.S2P Version: 3.0 ! Philips part #: PBR951 Date: July 1998 ! Bias condition: Vce=3V, Ic=5.0mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 40 0.80916 -12.83 14.88329 169.43 0.01109 84.379 0.97894 -6.447 100 0.75989 -31.01 13.87852 155.32 0.025652 74.584 0.92497 -15.09 200 0.64468 -56.79 11.65397 136.56 0.04398 65.008 0.79907 -25.14 300 0.54239 -76.92 9.56 123.19 0.056278 60.387 0.69036 -30.54 400 0.46901 -92.94 7.92887 113.62 0.065449 58.694 0.6134 -33.27 500 0.41766 -105.7 6.69937 106.45 0.073445 58.792 0.56119 -34.57 600 0.38027 -116 5.77554 100.87 0.080628 59.781 0.52608 -35.09 700 0.34937 -125 5.06662 96.135 0.088051 60.888 0.50242 -35.1 800 0.32458 -133.1 4.49965 92.114 0.095042 62.304 0.48506 -34.87 900 0.30599 -140.6 4.05267 88.491 0.10265 63.673 0.47056 -34.61 1000 0.29027 -148.2 3.68228 85.257 0.11042 64.71 0.45843 -34.44 1200 0.27831 -161.9 3.13379 79.499 0.12717 66.73 0.43785 -35.11 1400 0.27444 -172.5 2.74304 74.408 0.14441 68.119 0.42653 -36.91 1600 0.26731 179.06 2.44636 69.776 0.16272 69.446 0.42581 -38.66 1800 0.25974 169.04 2.2076 65.659 0.18162 70.194 0.427 -39.33 2000 0.26651 157.63 2.0228 61.684 0.20077 70.671 0.41795 -39.62 2200 0.2882 149.42 1.87443 58.049 0.22099 70.703 0.39935 -41.19 2400 0.30781 145.51 1.76239 54.46 0.24239 70.637 0.3865 -45.03 2600 0.31234 142.34 1.65733 51.207 0.26491 70.445 0.38683 -49.38 2800 0.30929 135.9 1.57353 48.27 0.28844 69.759 0.39047 -51.6 3000 0.32488 127.49 1.49769 45.149 0.31103 69.078 0.38037 -51.97